8629

Electronic, 12 C #14 Str TC, PVC Ins, PVC Jkt

...
Electronic, 12 Conductor 14AWG (19x27) Tinned Copper, PVC Insulation, PVC Outer Jacket
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

up to 600V analog signals ; up to 600V control ; line level audio; voice communications; panel wiring

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 12 14 AWG 19x27 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.045 in (1.1 mm) Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.065 in (1.7 mm) 0.824 in (20.9 mm)

Overall Cable Diameter (Nominal)

0.824 in (20.9 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 2.8 Ohm/1000ft (9.2 Ohm/km) 18 pF/ft (59 pF/m) 6.5 Amps per Conductor at 25ºC
Voltage
Voltage Rating
600 V
Mechanical Characteristics
Temperature
Operating
-20°C To +80°C

Max. Pull Tension

570 lbs (260 kg)

Bulk Cable Weight

418 lbs/1000ft (622 kg/km)

Standards and Compliance

Flammability / Reaction to Fire

UL 1581 (VW-1)

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.331 Revision Date: 05-05-2023

Part Numbers
Item # Color Putup Type Length UPC Footnote
8629 060500 Chrome Reel 500 ft 612825213734 C

Resources