...
  • Belden-Access-Control-Cables-Family-Fanout

Access Control Cable

Belden Access Control Composite Cables are a cost-effective security solution including labor savings and easy-identification features for a new level of ease and convenience to any installation.

Features & Benefits

  • Overall Jacket Not Required: Individual cables affixed to a center spline with patented Banana Peel construction
  • Color-Coded by Application: Each cable component is color-coded with the application printed on the jacket
  • Reduced Lead Times: Large product choice including spline, AWG and shielding options
  • Labor Savings: Up to 31% installation time savings with patented Banana Peel technology
  • Easy Jacket Removal: Rip cords enable fast installation
Filter Type Results
Reset all

Search Products By Word or Phrase
Access Control Cable