CAT5e+ Horizontal Bonded-Pair, 2x4pr, UTP, PVC Jkt, CMR, Siamese
Suitable Applications |
Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, Noisy Environments | US Patent #'s 5, 606, 151; 5, 734, 126 |
---|
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 8 |
Conductor Count |
16 |
---|
Material | Nominal Wall Thickness |
---|---|
PO - Polyolefin | 0.009 in |
Bonded-Pair |
Yes |
---|
Number | Color |
---|---|
1 | White/Blue Stripe & Blue |
2 | White/Orange Stripe & Orange |
3 | White/Green Stripe & Green |
4 | White/Brown Stripe & Brown |
Material |
---|
No Shield |
Material | Ripcord |
---|---|
PVC - Polyvinyl Chloride | Yes |
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
90 Ohm/km | 3 % |
Nom.Mutual Capacitance |
---|
15 pF/ft |
Max. Delay | Max. Delay Skew |
---|---|
510 ns/100m | 25 ns/100m |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2 dB/100m | 65.3 dB | 65.3 dB | 63.3 dB | 63.3 dB | 63.8 dB | 60.8 dB | 20 dB | 100 ± 12 Ohm | 105 ± 10 Ohm |
4 MHz | 4 dB/100m | 56.3 dB | 56.3 dB | 52.3 dB | 52.3 dB | 51.7 dB | 48.8 dB | 23 dB | 100 ± 12 Ohm | 100 ± 10 Ohm |
8 MHz | 5.7 dB/100m | 51.8 dB | 51.8 dB | 46.1 dB | 46.1 dB | 45.7 dB | 42.7 dB | 24.5 dB | 100 ± 12 Ohm | 100 ± 10 Ohm |
10 MHz | 6.4 dB/100m | 50.3 dB | 50.3 dB | 43.9 dB | 43.9 dB | 43.8 dB | 40.8 dB | 25 dB | 100 ± 12 Ohm | 100 ± 10 Ohm |
16 MHz | 8.1 dB/100m | 47.3 dB | 47.3 dB | 39.1 dB | 39.1 dB | 39.7 dB | 36.7 dB | 25 dB | 100 ± 12 Ohm | 100 ± 10 Ohm |
20 MHz | 9.2 dB/100m | 45.8 dB | 45.8 dB | 35.2 dB | 35.2 dB | 37.7 dB | 34.7 dB | 25 dB | 100 ± 12 Ohm | 100 ± 10 Ohm |
25 MHz | 10.3 dB/100m | 44.3 dB | 44.3 dB | 34.1 dB | 34.1 dB | 35.8 dB | 32.8 dB | 24.3 dB | 100 ± 15 Ohm | 100 ± 10 Ohm |
31.25 MHz | 11.6 dB/100m | 42.9 dB | 42.9 dB | 31.3 dB | 31.3 dB | 33.9 dB | 30.9 dB | 23.6 dB | 100 ± 15 Ohm | 100 ± 10 Ohm |
62.5 MHz | 16.8 dB/100m | 38.4 dB | 38.4 dB | 21.6 dB | 21.6 dB | 27.8 dB | 24.9 dB | 21.5 dB | 100 ± 15 Ohm | 100 ± 10 Ohm |
100 MHz | 21.7 dB/100m | 35.3 dB | 35.3 dB | 17.1 dB | 17.1 dB | 23.8 dB | 20.8 dB | 20.1 dB | 100 ± 15 Ohm | 100 ± 10 Ohm |
155 MHz | 27.7 dB/100m | 32.5 dB | 32.5 dB | 4.7 dB | 4.7 dB | 19.9 dB | 16.9 dB | 19 dB | 100 ± 18 Ohm | 100 ± 10 Ohm |
200 MHz | 32 dB/100m | 30.8 dB | 30.8 dB | 3 dB | 3 dB | 17.7 dB | 14.7 dB | 19 dB | 100 ± 18 Ohm | 100 ± 10 Ohm |
250 MHz | 36.4 dB/100m | 29.3 dB | 29.3 dB | <gt/>0 dB | <gt/>0 dB | 15.8 dB | 12.8 dB | 18 dB | 100 ± 20 Ohm | 100 ± 10 Ohm |
300 MHz | 40.5 dB/100m | 28.2 dB | 28.2 dB | 14.2 dB | 11.2 dB | 18 dB | 100 ± 20 Ohm | 100 ± 10 Ohm | ||
310 MHz | 41.3 dB/100m | 27.9 dB | 27.9 dB | 13.9 dB | 10.9 dB | 18 dB | 100 ± 20 Ohm | 100 ± 10 Ohm | ||
350 MHz | 44.3 dB/100m | 27.2 dB | 27.2 dB | 12.9 dB | 9.9 dB | 17 dB | 100 ± 22 Ohm | 100 ± 10 Ohm |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range |
-20°C To +80°C |
---|
Bulk Cable Weight |
45 lbs/1000ft |
---|---|
Max. Pull Tension |
50 lbs |
Min Bend Radius During Installation |
2.0 in |
Min Bend Radius/Minor Axis |
0.5 in |
NEC/(UL) Compliance |
CM |
---|---|
CEC/C(UL) Compliance |
CMR |
IEC Compliance |
11801 Category 5 |
Data Category |
Category 5e |
TIA/EIA Compliance |
ANSI/TIA/EIA 568 C.2 Category 5e |
Other Compliance |
NEMA WC-63.1 Category 5e, UL verified to Category 5e |
Environmental Space |
Riser |
---|---|
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
EU RoHS Compliance Date (yyyy-mm-dd) |
2004-01-01 |
MII Order #39 (China RoHS) |
Yes |
UL Flammability |
UL1685 UL Loading |
---|---|
CSA Flammability |
FT1 |
UL voltage rating |
300 V RMS |
Plenum (Y/N) |
No |
---|---|
Plenum Number |
1703A |
Footnote |
C - CRATE REEL PUT-UP. |
Notes |
Jacket sequentially marked at 2 ft. intervals. U.S. Patents 5,606,151 and 5,734,126. Third party verified to TIA/EIA-568-B.2, Category 5e. |
---|
Update and Revision |
Revision Number: 0.230 Revision Date: 02-16-2021 |
---|
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1702A 0061000 | Blue | Reel | 1,000 ft | 612825122005 |
1702A 0061640 | Blue | Reel | 1,640 ft | 612825122012 |
1702A F2V1000 | Gray | Reel | 1,000 ft | 612825121985 |
1702A F2V1640 | Gray | Reel | 1,640 ft | 612825121992 |