DKLA71MA012BKAA

Universal OFC MLT: Gel filling loose tubes(6f/T), Dry core, GLASS YARNS + WB Tape + CST + Single LSZH Jacket (black) 12F G657A1

...
Universal (Indoor/Outdoor) Gel filling loose tubes(6f/T) dry core optical fiber Multi Loose Tube cable with glass yarns as strength member, Water Blocking tape, Corrugated Steel Tape armor and Single LSZH jacket (black) 12F G657A1
Get Product Alerts
Specifications
Product Overview

Environmental Space

Indoor/Outdoor

Suitable Applications

For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Construction
Fiber Cable Construction
Fiber Type Fiber Count Subunit Color
OS2, G.657.A1, G.652.D 12 Blue, Orange, Filler, Filler, Filler, Filler, Filler

Fiber Color Coding

TIA-598-D

Buffer Specification
Buffer Material
PBT – Polybutylene Terephthalate

Central Strength Member

GRP

Cable Core Waterblocking

Waterblocking Yarns + Tape

Bulk Cable Weight

180 kg/km

SubUnit Specifications

Fibers Per Subunit

6

Jacket Specifications

Number of Jackets

Single Jacket

Type of Armor

Corrugated Steel Tape

Outer Jacket Specifications
Outer Jacket
Material Color Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) Black 12.4 mm 1.8 mm

Number of Ripcords

2

Optical Characteristics

Mode Field Diameter at 1310 nm

8.8 µm

Mode Field Diameter at 1550 nm

9.8 µm

Max. Attenuation at 1310 nm

0.36 dB/km

Max. Attenuation at 1550 nm

0.22 dB/km

Mechanical Characteristics
Mechanical Tests
Description Tested Standard Requirement/Value
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E11 20 x Cable OD
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 10 x Cable OD
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 2000 N (450 lbf)
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 600 N (135 lbf)
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 1000 N/100mm
Temperature Range

Operating Temperature Range

-40 °C to +70 °C

Storage Temperature Range

-40 °C to +70 °C

Standards

IEC Flammability

IEC 60332-1

IEC 61034-2 - Smoke Density Min. Transmittance

IEC 61034-2

ISO/IEC Compliance

IEC 60793, IEC 60794-1

RoHS

Yes

UV/ Sunlight Protection

Yes

History

Update and Revision

Revision Number: 0.23 Revision Date: 09-27-2022