TF-3C0-024-RN5

Factory, In+Outdoor, CLT, OM3, 24f, Gel Tube 3.8mm, Sgl Jkt - PVC, OFNR, Ozone-UV-Oil Res

...
Factory Grade, Indoor/Outdoor, Central Loose-Tube, OM3, 24 Fibers, Gel Filled Tube 3.8mm, Single Jacket - PVC, OFNR, Ozone-UV-Oil Resistant
Get Product Alerts
Specifications
Product Overview

Product Category

Fiber Central Loose Tube Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof

Fiber Specifications

Fiber Type

OM3

Fiber Core Diameter

50 µm

Fiber Diameter

250 µm

Fiber Count

24

Fiber Color Coding

TIA-598-D

Cable Construction

Number of Active Subunits

1

Fibers Per Subunit

24

Subunit Waterblocking

Gel Filled

Outer Jacket Specifications

Strength Member

Waterblocking Fiberglass Yarns

Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.315 in (8.0 mm)

Optical Characteristics
Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1000 550
10 Gigabit Ethernet Performance 300 m --
Min. Effective Modal Bandwidth (EMB) 2000 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz.km 500 MHz.km
Mechanical Characteristics

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

42 lbs/kft (63 kg/km)

Temperature Range

Installation Temp Range

-10°C to +60°C

Operating Temp Range

-40°C to +70°C

Storage Temp Range

-40°C to +70°C

Standards and Compliance

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-104-696

History

Update and Revision

Revision Number: 0.11 Revision Date: 12-15-2021