TrayOptic Cable
TrayOptic Cable is a heavy-duty, all-dielectric solution that is laser optimized to handle Gigabit Ethernet light sources and expanded bandwidth requirements. Offered in PVC and CPE jackets, this cable passes IEEE 383-2003 flame tests. A water-blocking agent provides moisture protection while a CPE outer jacket option provides extra chemical or abrasion resistance.
Features & Benefits
- Easily Identifiable: Orange jacket can quickly be located in trays alongside other cable types
- Harsh Environment Endurance: Offers greater crush, impact and abrasion resistance along with high flame ratings (IEEE 1202/383, FT4)
- Indoor/Outdoor Installation: Fire-rated cable can be installed anywhere
- Installation Cost Savings: Saves time and eliminates the need to install in inner ducts
-
TECHNICAL DETAIL
Harsh ENVIRONMENT--Multi-loose tube cables
Resources
Line Cards
Product Bulletins
Warranties