Product Number: 12X0.75NCY

MachFlex™ 350NCY, 12 C 0.75 mm² Str BC, PVC Ins, TCBS, PVC Outer Jkt

MachFlex™ Control Cable 350NCY, 12 Conductors 0.75 mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Outer Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 12 0.75 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11, Black #12

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

10.9 mm (0.429 in)

Voltage

Voltage Rating
300 / 500 V (Max. Operating Voltage)

Temperature

Operating Installation
-5°C to +70°C (Continuous movement) ‐40°C to +80°C (Fixed installation)

Bend Radius

Stationary Min. Installation Min.
163.5 mm (6.437 in) 65.4 mm (2.57 in)

Bulk Cable Weight

200 kg/km (130 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

VDE 0285-525-2-51, EN 50525-2-51

Update and Revision

Revision Number: 0.10 Revision Date: 01-13-2026

Update and Revision

Revision Number: 0.10 Revision Date: 01-13-2026


Part Numbers

Item # Color Length
12X0.75NCY 010100M Black 100 m
12X0.75NCY 010200M Black 200 m
12X0.75NCY 010300M Black 300 m
12X0.75NCY 006100M Blue 100 m
12X0.75NCY 006200M Blue 200 m
12X0.75NCY 006300M Blue 300 m
12X0.75NCY G8U100M Gray, RAL 7001 100 m
12X0.75NCY G8U200M Gray, RAL 7001 200 m
12X0.75NCY G8U300M Gray, RAL 7001 300 m