Product Number: 16P1.0YCY

MachFlex™ LiYCY(TP), 16 Pr 1.0mm² Str BC, PVC Ins, TCBS, PVC Jkt

MachFlex™ LiYCY(TP) Control VDE Certified & Twisted Pair PVC Signal Cables 16 Pair 1.0mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations.Cable applications include precision control sensors, pressure gauge,temperature controllers,control panels,vibration monitoring systems,intelligent security controllers,production machinery and many more. Tinned cooper braid shield ensure the cables with excellent noise immunity.Twisted‐pair (TP) design reduced crosstalk effects

Conductor

Element Size Stranding Material
Conductor(s) 1 mm² Stranded BC - Bare Copper

Insulation

Material Color Code
PVC - Polyvinyl Chloride White, Brown, Green,Yellow, Gray,Pink, Blue,Red, Black, Violet, Gray with Pink strips,Red with Blue strips, White with Green strips, Brown with Green strips, White with Yellow strips, Yellow with Brown strips, White with Gray strips, Gray with Brown strips, White with Pink strips, Pink with Brown strips, White with Blue strips, Brown with Blue strips, White with Red strips, Brown with Red strips, White with Black strips, Brown with Black strips, Gray with Green strips, Yellow with Gray strips, Pink with Green strips, Yellow with Pink strips, Green with Blue strips, Yellow with Blue strips

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 19.2 mm (0.756 in)

Electricals

Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield
120 pF/m (37 pF/ft) 160 pF/m (49 pF/ft)

Voltage

Voltage Rating
500 V (Max. Operating Voltage), 1500 V (Testing Voltage)

Temperature

Operating
‐5°C to +70°C

Bend Radius

Installation Min.
115.2 mm (4.535 in)

Bulk Cable Weight

547 kg/km (368 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-22, EN 50363-4-1

Other Standard Compliance(s)

VDE 0812, DIN 47100, BS 6360

Update and Revision

Revision Number: 0.44 Revision Date: 01-13-2026

Update and Revision

Revision Number: 0.44 Revision Date: 01-13-2026