24C0.1.0YCY

MachFlex™ LiYCY, 24 C 1.0 mm² Str BC, PVC Ins, TCBS, PVC Jkt

...
MachFlex™ LiYCY PVC Control VDE Certified & Signal Cables , 24 Conductor 1.0mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Jacket
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligent security controllers, production machinery and many more. Tinned cooper braid shield ensure the cables with excellent noise immunity

Physical Characteristics (Overall)
Conductor
Element AWG Stranding Material No. of Conductors
Conductor(s) 1 mm² Stranded BC - Bare Copper 24

Conductor Count

24

Insulation
Material
PVC - Polyvinyl Chloride
Color Chart
Number Color
1 White
2 Brown
3 Green
4 Yellow
5 Gray
6 Pink
7 Blue
8 Red
9 Black
10 Violet
11 Gray with Pink strips
12 Red with Blue strips
13 White with Green strips
14 Brown with Green strips
15 White with Yellow strips
16 Yellow with Brown strips
17 White with Gray strips
18 Gray with Brown strips
19 White with Pink strips
20 Pink with Brown strips
21 White with Blue strips
22 Brown with Blue strips
23 White with Red strips
24 Brown with Red strips
Outer Shield
Type Material
Braid Tinned Copper (TC)
Outer Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride 14.9 mm
Electrical Characteristics
Conductor DCR
Max. Conductor DCR
19.5 Ohm/km
Capacitance
Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
120 pF/m 160 pF/m

Insulation Resistance

20 GOhm x cm

Min Insulation Resistance

20 GOhm x cm

Inductance
Nominal Inductance
0.5 µH/m
Voltage
Description Voltage Rating [V]
Operating Voltage 500 V
Testing Voltage 1500 V
Temperature Range

Installation Temp Range

‐40°C to +80°C

Operating Temp Range

‐5°C to +70°C

Mechanical Characteristics

UV Resistance

Yes

Bulk Cable Weight

380 kg/km

Min. Bend Radius During Installation

6 x OD

Min. Bend Radius During Operation

15 x OD

Standards

Other Specification

IEC 60228, DIN EN 50290‐2‐22, VDE 0812, DIN VDE 0207‐363‐4‐1, DIN 47100, DIN VDE 0295, BS 6360

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (RoHS 2)

Compliant

Suitability

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability

IEC 60332-1-2

Other Flammability

DIN VDE 0482-332-1-2, DIN EN 60332-1-2

History

Update and Revision

Revision Number: 0.20 Revision Date: 08-27-2021

Part Numbers
Item # Color Length
24C1.0YCY 010200M Black, RAL 9005 200 m
24C1.0YCY 010305M Black, RAL 9005 305 m
24C1.0YCY 010500M Black, RAL 9005 500 m
24C1.0YCY F2V200M Gray, RAL 7032 200 m
24C1.0YCY F2V305M Gray, RAL 7032 305 m
24C1.0YCY F2V500M Gray, RAL 7032 500 m