Product Number: 26X0.5P

MachFlex™ 350YP, 26C 0.5 mm² Str BC, PVC Ins, PUR Outer Jkt

MachFlex™ 350YP Control Cable, 26 Conductor 0.5 mm² Stranded Bare Copper, PVC Insulation, PUR Outer Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. PUR jacket provides with excellent abrasion protection and chemical resistance.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 26 0.5 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11, Black #12, Black #13, Black #14, Black #15, Black #16, Black #17, Black #18, Black #19, Black #20, Black #21, Black #22, Black #23, Black #24, Black #25, Black #26

Outer Jacket

Material
PUR - Polyurethane

Overall Cable Diameter (Nominal)

12.9 mm (0.508 in)

Voltage

Voltage Rating
300 / 500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Operating Installation
-20°C to +70°C (Occasional movement) -40°C to +80°C (Fixed installation)

Bend Radius

Installation Min. Flexing Min.
51.6 mm (2.03 in) 129 mm

Bulk Cable Weight

240 kg/km (160 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h

ISO/IEC Compliance

IEC 60228

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

EN 50525-2-51, VDE 0285, VDE 0295, EN 50363-3, EN 50363-10-2, BS 6360

Notes

General Reference Standards : VDE 0207-363-3, DIN VDE 0207-363-10-2

Update and Revision

Revision Number: 0.23 Revision Date: 01-15-2026

Update and Revision

Revision Number: 0.23 Revision Date: 01-15-2026


Part Numbers

Item # Color Length
26X0.5P 010100M Black 100 m
26X0.5P 010200M Black 200 m
26X0.5P 010300M Black 300 m
26X0.5P 006100M Blue 100 m
26X0.5P 006200M Blue 200 m
26X0.5P 006300M Blue 300 m
26X0.5P G8U100M Gray, RAL 7001 100 m
26X0.5P G8U200M Gray, RAL 7001 200 m
26X0.5P G8U300M Gray, RAL 7001 300 m