3P0.25YY

MachFlex™ LiYY(TP), 3 Pr 0.25mm² Str BC, PVC Ins, PVC Jkt

...
MachFlex™ LiYY (TP) Control VDE Certified and Twisted Pair PVC Signal Cables 3 Pair 0.25mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligentsecurity controllers, productionmachinery andmanymore. Twisted‐pair (TP) design reduced crosstalk effects

Physical Characteristics (Overall)
Conductor
Element AWG Stranding Material No. of Conductors
Conductor(s) 0.25 mm² Stranded BC - Bare Copper 6

Conductor Count

6

Insulation
Material
PVC - Polyvinyl Chloride
Color Chart
Number Color
1 White, Brown
2 Green, Yellow
3 Grey, Pink
Outer Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride 6.0 mm
Electrical Characteristics
Conductor DCR
Max. Conductor DCR
79 Ohm/km
Capacitance
Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
12 pF/ft 16 pF/m

Insulation Resistance

20 GOhm x cm

Min Insulation Resistance

22 GOhm x cm

Inductance
Nominal Inductance
0.5 µH/m
Voltage
Description Voltage Rating [V]
Operating Voltage 500 V
Testing Voltage 1500 V
Temperature Range

Installation Temp Range

-40°C to +80°C

Operating Temp Range

-5°C to +70°C

Mechanical Characteristics

UV Resistance

Yes

Bulk Cable Weight

40 kg/km

Min. Bend Radius During Installation

4 x OD

Min. Bend Radius During Operation

10 x OD

Standards

Other Specification

IEC 60228, DIN EN 50290‐2‐22, VDE 0812, DIN VDE 0207‐363‐4‐1, DIN 47100, DIN VDE 0295, BS 6360

Suitability

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability

IEC 60332-1-2

Other Flammability

VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2

History

Update and Revision

Revision Number: 0.14 Revision Date: 08-27-2021

Part Numbers
Item # Color Length
3P0.25YY 010200M Black, RAL 9005 200 m
3P0.25YY 010305M Black, RAL 9005 305 m
3P0.25YY 010500M Black, RAL 9005 500 m
3P0.25YY 0101000M Black, RAL 9005 1,000 m
3P0.25YY F2V200M Gray, RAL 7032 200 m
3P0.25YY F2V305M Gray, RAL 7032 305 m
3P0.25YY F2V500M Gray, RAL 7032 500 m
3P0.25YY F2V1000M Gray, RAL 7032 1,000 m