Product Number: 5G2.5

MachFlex™ 350YY, 4C+1G 2.5 mm² Str BC, PVC Ins, PVC Jkt

MachFlex™ 350YY Control VDE Certified, 4 Conductor + 1 Ground 2.5 mm² Stranded Bare Copper, PVC Insulation, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 4 2.5 mm² Stranded Class 5 BC - Bare Copper
Ground 1 2.5 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2, Black #3, Black #4
Ground PVC - Polyvinyl Chloride Yellow/Green

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

10.2 mm (0.402 in)

Voltage

Voltage Rating
300/500 V (Max. Operating Voltage)

Temperature

Operating Installation
-15°C to +70°C(Occasional movement) -40°C to +80°C(Fixed installation)

Bend Radius

Installation Min. Flexing Min.
40.8 mm (1.61 in) 102 mm

Bulk Cable Weight

198 kg/km (133 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54)

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2

Third Party Performance Verification

VDE Certification No. 40041970, VDE Registration No. 8770

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

VDE 0285-525-2-51, IEC 60227-5, EN 50525-2-51

Update and Revision

Revision Number: 0.33 Revision Date: 01-15-2026

Update and Revision

Revision Number: 0.33 Revision Date: 01-15-2026


Part Numbers

Item # Color Length
5G2.5 010100M Black, RAL 9004 100 m
5G2.5 010200M Black, RAL 9004 200 m
5G2.5 010300M Black, RAL 9004 300 m
5GE-BC50 Gray 50 m
5GE-B100 Gray 100 m
5G2.5 G8U100M Gray, RAL 7001 100 m
5G2.5 G8U200M Gray, RAL 7001 200 m
5G2.5 G8U300M Gray, RAL 7001 300 m