Product Number: 76204WS

MachFlex™, 4 C #24 Str TC, SRPVC Ins, OS+TC Srv, PVC Jkt, CMG

MachFlex™ for High Flex, 4 Conductor 24AWG (10x34) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Serve(90%) Shield, PVC Outer Jacket, CMG

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robots, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 24 10x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.044 in (1.1 mm) Black, Red, White, Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (7x34) TC
Spiral Serve / Screen Tinned Copper (TC) 90%

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.040 in (1.0 mm) 0.211 in

Overall Cable Diameter (Nominal)

0.211 in (5.36 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Inductance Max. Current
29 Ohm/1000ft 32 pF/ft (100 pF/m) .19 µH/ft (0.62 µH/m) 3 Amps per Conductor at 25ºC

Nom Outer Shield DCR@Cond DCR1-cnv

6.0 Ohm/1000ft (20 Ohm/km)

Voltage

UL Voltage Rating Voltage Rating
300 V (AWM 2661) 300 V (CSA AWM I/II A/B)

Temperature

UL Temperature Operating
105°C -10°C To 105°C (Static), 5°C To 105°C (Flexing)

Bend Radius

Flexing Min.
1.7 in

Max. Pull Tension

17.3 lbs (7.85 kg)

Bulk Cable Weight

30 lbs/1000ft

Environmental Suitability

Indoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL loading, FT4

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2661, AWM 10002, AWM I/II A/B

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.262 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.262 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
76204WS 008100 Gray Reel 612825410799
76204WS 0081000 Gray Reel 612825410805
76204WS 008500 Gray Reel 612825410812