Product Number: 77803W

MachFlex™, 3+G C #18 Str BC, PVC Ins, PVC Jkt, AWM 2587

MachFlex™ for High Flex, 3+G Conductor 18AWG (105(7x15)x38) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element AWG Stranding Material No. of Conductors
Conductor(s) 18 105x38 BC - Bare Copper 2
Ground 18 105x30 BC - Bare Copper 1

Conductor Count

3

Insulation

Element Material Nominal Diameter Nominal Wall Thickness
Conductor(s) PVC - Polyvinyl Chloride 0.096 in 0.022 in
Ground PVC - Polyvinyl Chloride

Color Chart

Color
Red and Numbered

Outer Shield

Type Material
No Shield No Shield

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.298 in 0.035 in

Conductor DCR

Nominal Conductor DCR
6.5 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
31 pF/ft

Inductance

Nominal Inductance
.19 µH/ft

Voltage

UL Voltage Rating
600 V

UL Temperature Rating

90°C

Operating Temperature Range

-40°C To 90°C (Static), -5°C To 90°C (Flexing)

Oil Resistance

Yes

Flex Cycle Rating

14 Million Cycles

Bulk Cable Weight

120 lbs/1000ft

Maximum Recommended Pulling Tension

40 lbs

Minimum Continuous Flexing Bend Radius

2.4 in

Minimum Minor Axis Bend Radius

2.4 in

UL AWM Style Compliance

AWM 2587, AWM 10012

CSA AWM Compliance

AWM I/II A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CSA Flammability

FT1

UL voltage rating

600 V RMS

Update and Revision

Revision Number: 0.250 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.250 Revision Date: 12-22-2023


Part Numbers

Item # Color Put-Up Type UPC
77803W 010100 Black Reel 612825412236
77803W 0101000 Black Reel 612825412243
77803W 010500 Black Reel 612825412250