Product Number: 7X0.5CH

MachFlex™ 350CH, 7 C 0.5 mm² Str BC, PP Ins, TCBS, LSZH Jkt

MachFlex™ 350CH, 7 C 0.5 mm² Stranded Bare Copper, PP Insulation, Tinned Copper Braid Shield, LSZH Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 7 0.5 mm² Class 5 BC - Bare Copper

Insulation

Material Color Code
PP - Polypropylene Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Inner Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 9.4 mm (0.37 in)

Voltage

Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Operating Installation
-30°C to +70°C (Occasional movement) -40°C to +80°C(Fixed installation)

Bend Radius

Installation Min. Flexing Min.
56.4 mm (2.22 in) 188 mm

Bulk Cable Weight

140 kg/km (94 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-25, EN 50290-2-27

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0295, IEC 60227-5, EN 50525-3-11, BS 6360

Notes

Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2

Update and Revision

Revision Number: 0.23 Revision Date: 01-15-2026

Update and Revision

Revision Number: 0.23 Revision Date: 01-15-2026


Part Numbers

Item # Color Length
7X0.5CH 010100M Black 100 m
7X0.5CH 010200M Black 200 m
7X0.5CH 010300M Black 300 m
7X0.5CH 006100M Blue 100 m
7X0.5CH 006200M Blue 200 m
7X0.5CH 006300M Blue 300 m
7X0.5CH G8U100M Gray, RAL 7001 100 m
7X0.5CH G8U200M Gray, RAL 7001 200 m
7X0.5CH G8U300M Gray, RAL 7001 300 m