Product Number: 7X0.75CP

MachFlex™ 350CP, 7C 0.75 mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PUR Outer Jkt

MachFlex™ 350CP Control Cable, 7 Conductor 0.75 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PUR Outer Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. PUR jacket provides with excellent abrasion protection and chemical resistance. Tinned copper braid shielding version will ensure the cable with good noise immunity.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 7 0.75 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Inner Jacket

Material
PVC - Polyvinyl Chloride

Outer Jacket

Material
PUR - Polyurethane

Overall Cable Diameter (Nominal)

10.2 mm (0.402 in)

Voltage

Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Operating Installation
-20°C to +70°C (Occasional movement) ‐40°C to +80°C (Fixed installation)

Bend Radius

Installation Min. Flexing Min.
61.2 mm (2.41 in) 204 mm

Bulk Cable Weight

167 kg/km (112 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h

ISO/IEC Compliance

IEC 60228

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

EN 50525-2-51, VDE 0285, VDE 0295, EN 50363-3, EN 50363-10-2, BS 6360

Notes

General Reference Standards : VDE 0207-363-3, DIN VDE 0207-363-10-2

Update and Revision

Revision Number: 0.25 Revision Date: 01-15-2026

Update and Revision

Revision Number: 0.25 Revision Date: 01-15-2026


Part Numbers

Item # Color Length
7X0.75CP 010100M Black 100 m
7X0.75CP 010200M Black 200 m
7X0.75CP 010300M Black 300 m
7X0.75CP 006100M Blue 100 m
7X0.75CP 006200M Blue 200 m
7X0.75CP 006300M Blue 300 m
7X0.75CP G8U100M Gray, RAL 7001 100 m
7X0.75CP G8U200M Gray, RAL 7001 200 m
7X0.75CP G8U300M Gray, RAL 7001 300 m