Product Number: 7X0.75SH

MachFlex™ 350 SH, 7C 0.75 mm² Str BC, PP Ins, LSZH Inner Jkt, GSW Brd, LSZH Outer Jkt

MachFlex™ 350 SH Control Cable 7 Conductor 0.75 mm² Stranded Bare Copper, PP Insulation, LSZH Inner Jacket, Galvanized Steel Wire Braiding Armor, LSZH Outer Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Galvanized steel wire braid armor provides excellent mechanical protection. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 7 0.75 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PP - Polypropylene Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7

Inner Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Armor

Armor Type & Material
SWB - Steel Wire Braid Armor

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

10.2 mm (0.402 in)

Voltage

Voltage Rating
300 / 500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Operating Installation
-25°C to +70°C (Occasional movement) -40°C to +80°C (Fixed installation)

Bend Radius

Installation Min. Flexing Min.
61.2 mm (2.41 in) 204 mm

Bulk Cable Weight

151 kg/km (101 lbs/1000ft)

Environmental Suitability

UV Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-22, EN 50290-2-27

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0295, IEC 60227-5, EN 50525-3-11, EN 61034-2, BS 6360

Notes

Smoke/Halogen Properties : IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2

Update and Revision

Revision Number: 0.24 Revision Date: 01-15-2026

Update and Revision

Revision Number: 0.24 Revision Date: 01-15-2026


Part Numbers

Item # Color Length
7X0.75SH 010100M Black 100 m
7X0.75SH 010200M Black 200 m
7X0.75SH 010300M Black 300 m
7X0.75SH 006100M Blue 100 m
7X0.75SH 006200M Blue 200 m
7X0.75SH 006300M Blue 300 m
7X0.75SH G8U100M Gray, RAL 7001 100 m
7X0.75SH G8U200M Gray, RAL 7001 200 m
7X0.75SH G8U300M Gray, RAL 7001 300 m