Product Number: C4G2.5SY

MachFlex™ 375SY Control Cable, 3 C + 1 G 2.5 mm² Str BC, PVC Ins, PVC Inner Jkt, GSWB, PVC Outer Jkt

MachFlex™ 375SY Control Cable, 3 Conductor + 1 Ground 2.5 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Galvanized Steel Wire Braid, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Galvanized steel wire braid armor provides excellent mechanical protection.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 3 2.5 mm² Stranded Class 5 BC - Bare Copper
Ground 1 2.5 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Brown, Black, Grey
Ground PVC - Polyvinyl Chloride Yellow/Green

Inner Jacket

Material
PVC - Polyvinyl Chloride

Armor

Armor Type & Material
SWB - Steel Wire Braid Armor

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

13.9 mm (0.547 in)

Voltage

Voltage Rating
450/750 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Operating Installation
-5°C to +70°C (Occasional movement) -40°C to +80°C (Fixed installation)

Bend Radius

Installation Min. Flexing Min.
83.4 mm (3.28 in) 278 mm

Bulk Cable Weight

295 kg/km (198 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

ISO/IEC Compliance

IEC 60228, IEC 60227-5

CENELEC Compliance

EN 50290-2-22

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0295, DIN VDE 0207-363-4-1, EN 50525-2-51, BS 6360

Notes

EMEA PN : C4GESY

Update and Revision

Revision Number: 0.31 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.31 Revision Date: 09-07-2025


Part Numbers

Item # Color Length
C4G2.5SY 010100M Black, RAL 9004 100 m
C4G2.5SY 010200M Black, RAL 9004 200 m
C4G2.5SY 010300M Black, RAL 9004 300 m
C4G2.5SY G8U100M Gray, RAL 7001 100 m
C4G2.5SY G8U200M Gray, RAL 7001 200 m
C4G2.5SY G8U300M Gray, RAL 7001 300 m
C4GESY-KC50 Transparent 50 m
C4G2.5SY 368100M Transparent 100 m
C4G2.5SY 368200M Transparent 200 m
C4G2.5SY 368300M Transparent 300 m