Product Number: C9X0.75CH

MachFlex™ 375 CH, 9 C 0.75 mm² Str BC, LSZH Ins, LSZH Inner Jkt, TCBS, LSZH Outer Jkt

MachFlex™ 375CH LSZH Power and Control Cables, 9 Conductors 0.75 mm² Stranded Bare Copper, LSZH Insulation, LSZH Inner Jacket, Tinned Copper Braid Shield, LSZH Outer Jacket, UL AWM 21310

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in limited smoke and no halogen required noisy environment.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 9 0.75 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) LSZH - Low Smoke Zero Halogen (Flame Retardant) White, Black, Blue, Brown, Grey, Red, Violet, Pink, Orange

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Inner Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

11.7 mm (0.461 in)

Voltage

UL Voltage Rating Voltage Rating
600 V (Max. Operating Voltage) 300 / 500 V (EN Voltage Rating)

Temperature

UL Temperature Operating Installation
80°C -25°C to +70°C -40°C to +80°C

Bend Radius

Installation Min. Flexing Min.
70.2 mm (2.76 in) 234 mm (9.21 in)

Bulk Cable Weight

218 kg/km (146 lbs/1000ft)

Environmental Suitability

Indoor/Outdoor, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

FT2, IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2

AWM Compliance

AWM 21310

CENELEC Compliance

EN 50525-3-11

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2

Update and Revision

Revision Number: 0.7 Revision Date: 12-20-2024

Update and Revision

Revision Number: 0.7 Revision Date: 12-20-2024


Part Numbers

Item # Color Length
C9X0.75CH 010100M Black 100 m
C9X0.75CH 010200M Black 200 m
C9X0.75CH 010300M Black 300 m
C9X0.75CH G8U100M Gray, RAL 7001 100 m
C9X0.75CH G8U200M Gray, RAL 7001 200 m
C9X0.75CH G8U300M Gray, RAL 7001 300 m