H10G0.75L

MachFlex™ 610HH, 9+1G C 0.75mm² Str BC, LSZH Ins, LSZH Jkt, UL AWM Style 21115

...
MachFlex™ 610HH, 9 Conductor + 1 Ground 0.75mm² Stranded Bare Copper, LSZH Insulation, LSZH Jacket , UL AWM Style 21115
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Physical Characteristics (Overall)
Conductor
Element AWG Stranding Material No. of Conductors
Conductor(s) 0.75 mm² Class 5 BC - Bare Copper 9
Ground 0.75 mm² Class 5 BC - Bare Copper 1

Conductor Count

10

Insulation
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Color Chart
Color
Black #1
Black #2
Black #3
Black #4
Black #5
Black #9
Green/Yellow
Outer Jacket
Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 11.39mm
Electrical Characteristics
Conductor DCR
Max. Conductor DCR
26 Ohm/km
Voltage
Dielectric Withstand Voltage Non-UL Description Non-UL Voltage Rating
4000 V IEC: 600/1000 V
Temperature Range

Installation Temp Range

-40°C to +80°C

Operating Temp Range

-25°C to +70°C

Mechanical Characteristics

Oil Resistance

Yes

UV Resistance

Yes

Bulk Cable Weight

191 kg/km

Min. Bend Radius During Installation

4 x OD

Min. Bend Radius During Operation

15 x OD

Standards

UL AWM Style Compliance

AWM 21115

Other Specification

EN 50525-3-11

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (RoHS 2)

Yes

Suitability

Suitability - Indoor

Yes

Suitability - Oil Resistance

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24 and IEC 60332-3-25

Other Flammability

DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60

History

Update and Revision

Revision Number: 0.9 Revision Date: 04-08-2022

Part Numbers
Item # Color Length
H10G0.75L 010200M Black, RAL 9005 200 m
H10G0.75L 010305M Black, RAL 9005 305 m
H10G0.75L 010500M Black, RAL 9005 500 m
H10G0.75L G8U200M Gray, RAL 7001 200 m
H10G0.75L G8U305M Gray, RAL 7001 305 m
H10G0.75L G8U500M Gray, RAL 7001 500 m