H3G0.75L

MachFlex™ 610HH, 2+1G C 0.75mm² Str BC, LSZH Ins, LSZH Jkt, UL AWM Style 21115

...
MachFlex™ 610HH, 2 Conductor + 1 Ground 0.75mm² Stranded Bare Copper, LSZH Insulation, LSZH Jacket , UL AWM Style 21115
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Construction Details
Conductor
Element Size Stranding Material
Conductor(s) 0.75 mm² Class 5 BC - Bare Copper
Ground 0.75 mm² Class 5 BC - Bare Copper
Insulation
Material Color Code
LSZH - Low Smoke Zero Halogen (Flame Retardant) Black #1, Black #2, Green/Yellow
Outer Jacket
Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.99mm
Electrical Characteristics
Electricals
Max. Conductor DCR
26 Ohm/km (7.9 Ohm/1000ft)
Voltage
Voltage Rating
600/1000 V (IEC:)
Mechanical Characteristics
Temperature
Operating Installation
-25°C to +70°C -40°C to +80°C
Bend Radius
Installation Min.
4 x OD

Bulk Cable Weight

75 kg/km (50 lbs/1000ft)

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25

AWM Compliance

AWM 21115

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

History

Update and Revision

Revision Number: 0.12 Revision Date: 11-27-2023

Part Numbers
Item # Color Length
H3G0.75L 010200M Black, RAL 9005 200 m
H3G0.75L 010305M Black, RAL 9005 305 m
H3G0.75L 010500M Black, RAL 9005 500 m
H3G0.75L 0101000M Black, RAL 9005 1,000 m
H3G0.75L G8U200M Gray, RAL 7001 200 m
H3G0.75L G8U305M Gray, RAL 7001 305 m
H3G0.75L G8U500M Gray, RAL 7001 500 m
H3G0.75L G8U1000M Gray, RAL 7001 1,000 m