H3G4CH

MachFlex™ 610CH, 2+1G C 4mm² Str BC, LSZH Ins, LSZH Inner Jkt, TCBS, LSZH Outer Jkt, UL AWM Style 21115

...
MachFlex™ 610CH, 2 Conductor + 1 Ground 4mm² Stranded Bare Copper, LSZH Insulation, LSZH Inner Jacket, Tinned Copper Braid Shield, LSZH Outer Jacket, UL AWM Style 21115
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Construction Details
Conductor
Element Size Stranding Material
Conductor(s) 4 mm² Class 5 BC - Bare Copper
Ground 4 mm² Class 5 BC - Bare Copper
Insulation
Material Color Code
LSZH - Low Smoke Zero Halogen (Flame Retardant) Black #1, Black #2, Green/Yellow
Outer Shield
Shield Type Material
Braid Tinned Copper (TC)
Outer Jacket
Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 13.55 mm
Electrical Characteristics
Electricals
Max. Conductor DCR
4.95 Ohm/km (1.51 Ohm/1000ft)
Voltage
Voltage Rating
600/1000 V (IEC:)
Mechanical Characteristics
Temperature
Operating Installation
‐25°C to +70°C -40°C to +80°C
Bend Radius
Installation Min.
6 x OD

Bulk Cable Weight

339 kg/km (228 lbs/1000ft)

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25

AWM Compliance

AWM 21115

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

History

Update and Revision

Revision Number: 0.13 Revision Date: 11-27-2023

Part Numbers
Item # Color Length
H3G4CH 010200M Black, RAL 9005 200 m
H3G4CH 010305M Black, RAL 9005 305 m
H3G4CH 010500M Black, RAL 9005 500 m
H3G4CH 0101000M Black, RAL 9005 1,000 m
H3G4CH G8U200M Gray, RAL 7001 200 m
H3G4CH G8U305M Gray, RAL 7001 305 m
H3G4CH G8U500M Gray, RAL 7001 500 m
H3G4CH G8U1000M Gray, RAL 7001 1,000 m
H3G4CH 003200M Orange, RAL 2003 200 m
H3G4CH 003305M Orange, RAL 2003 305 m
H3G4CH 003500M Orange, RAL 2003 500 m
H3G4CH 0031000M Orange, RAL 2003 1,000 m