H7G6L

MachFlex™ 610HH, 6+1G C 6mm² Str BC, LSZH Ins, LSZH Jkt, UL AWM Style 21115

...
MachFlex™ 610HH, 6 Conductor + 1 Ground 6mm² Stranded Bare Copper, LSZH Insulation, LSZH Jacket , UL AWM Style 21115
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Construction Details
Conductor
Element Size Stranding Material
Conductor(s) 6 mm² Class 5 BC - Bare Copper
Ground 6 mm² Class 5 BC - Bare Copper
Insulation
Material Color Code
LSZH - Low Smoke Zero Halogen (Flame Retardant) Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Green/Yellow
Outer Jacket
Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 16.34mm
Electrical Characteristics
Electricals
Max. Conductor DCR
3.3 Ohm/km (1.0 Ohm/1000ft)
Voltage
UL Voltage Rating Voltage Rating
1000 V RMS 600/1000 V (IEC:)
Mechanical Characteristics
Temperature
UL Temperature Operating Installation
80°C -25°C to +70°C -40°C to +80°C
Bend Radius
Installation Min.
4 x OD

Bulk Cable Weight

614 kg/km (413 lbs/1000ft)

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance

Flammability / Reaction to Fire

FT2, IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25

AWM Compliance

AWM 21115

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

History

Update and Revision

Revision Number: 0.41 Revision Date: 11-27-2023

Part Numbers
Item # Color Length
H7G6L 010100M Black, RAL 9005 100 m
H7G6L 010200M Black, RAL 9005 200 m
H7G6L 010305M Black, RAL 9005 305 m
H7G6L G8U100M Gray, RAL 7001 100 m
H7G6L G8U200M Gray, RAL 7001 200 m
H7G6L G8U305M Gray, RAL 7001 305 m