Cabling for AMX Systems
Belden offers standard cables and custom combinations designed for use in a wide range of AV and control applications, such as AMX. These specialized products are optimized for all aspects of building management, including the monitoring of advanced control systems and the management of AV, environmental, lighting, shade, and climate control systems.
Features & Benefits
- One Cable for Two Applications: Convenience of data (digital audio) and power in one cable
- Ruggedized and flexible: CMX-Outdoor rated for touring and staging
- Ruggedized and flexible: CMX-Outdoor rated for touring and staging
- Superior Performance: Handles power up to 60A, 50V, 800W, higher than PoE+
-
Product Listing
Resources