H225U01

CROSS CONNECT WIRE 2x0.5MM PVC

...
CROSS CONNECT WIRE 2x0.5MM PVC - N65
Get Product Alerts
Specifications
Product Overview

Suitable Applications

For use as intra of inter-rack cabling for telecommunication systems; Indoor use only

Physical Characteristics (Overall)
Conductor
Stranding Material Nominal Diameter Diameter +/- Tolerance
Solid TC - Tinned Copper 0.5 mm 0.02 mm

Conductor Count

2

Total Number of Pairs

1

Insulation
Layer Material Nominal Diameter Diameter +/- Tolerance Min. Wall Thickness
1 PVC - Polyvinyl Chloride 0.93 mm 0.05 mm 0.15 mm
2 Nylon 1.13 mm 0.05 mm 0.06 mm
Outer Shield
Material
No Shield
Outer Jacket
Material
PVC - Polyvinyl Chloride
Construction and Dimensions

Min Elongation at Breakof Jacket

125 %

Min Tensile Strength of Jacket

9 MPa

Electrical Characteristics
Conductor DCR
Max. Conductor DCR
92 Ohm/km

Min Insulation Resistance

1000 MOhm*km

Temperature Range

Installation Temp Rating

-5 °C

Storage Temperature Range

-40°C to +70°C

Operating Temperature Range

-25°C To +70°C

Other Temp Range

-25-+70 °C

Mechanical Characteristics

Min Bend Radius (W/o Pulling Strength)

25 mm

Applicable Environmental and Other Programs

Environmental Space

Indoor

Flammability, LS0H, Toxicity Testing

Other Flammability

N65

History

Update and Revision

Revision Number: 0.113 Revision Date: 04-08-2022

Part Numbers
Item # Color Put-Up Type Length EAN
H225U01.00B200 Blue and White Pair Flat Box 200 m 8719605088017
H225U01.00C400 Blue and White Pair Flat Box 400 m 8719605088024
H225U01.01B200 Yellow and White Pair Flat Box 200 m 8719605088031