5300FH

Security & Sound, 2 Conductor 18 AWG, TC, Shielded, Riser

...
Security & Commercial Audio Cable, 2 Conductor 18 AWG stranded (7x26) tinned copper conductors with polyolefin insulation, Beldfoil® shield, Riser, PVC jacket with ripcord.
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG 7x26 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.062 in (1.6 mm) Black, Red
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.162 in

Overall Cable Diameter (Nominal)

0.162 in

Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
6.5 Ohm/1000ft 53 pF/ft (170 pF/m) 95.5 pF/ft (313 pF/m) 5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V
Mechanical Characteristics
Temperature
UL Temperature Operating
75°C 0°C To +75°C
Bend Radius
Stationary Min. Installation Min.
1.62 in (41.1 mm) 1.62 in

Max. Pull Tension

50 lbs (23 kg)

Bulk Cable Weight

18 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6300FH

History

Update and Revision

Revision Number: 0.169 Revision Date: 02-15-2024

Part Numbers
Item # Color Putup Type Length UPC
5300FH 0101000 Black Reel 1,000 ft 612825159100
5300FH 008500 Gray Reel 500 ft 612825159001
5300FH 008U500 Gray UnReel 500 ft 612825159049
5300FH 0081000 Gray Reel 1,000 ft 612825159032
5300FH 008U1000 Gray UnReel 1,000 ft 612825159018