28168C

TC-ER XLPE/PVC, 3+G C #1/0+6 Str BC, XLPE Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

28168C
UL Type TC (1277) XLPE/PVC, 3+G Conductor 1/0+6AWG (19x12+7x14) Bare Copper, XLPE Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Power and Control Applications up to 600V

Physical Characteristics (Overall)
Conductor
Element AWG Stranding Material No. of Conductors
Conductor(s) 1/0 19x12 BC - Bare Copper 3
Ground 6 7x14 BC - Bare Copper 1

Conductor Count

3

Insulation
Material Nominal Diameter Nominal Wall Thickness
XLP, XLPO, XLPE (Thermoset) 0.477 in 0.058 in
Color Chart
Number Color
1 Black and Numbered
2
3
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride 1.198 in 0.083 in Yes
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
0.131 Ohm/1000ft
0.42 Ohm/1000ft
Current
Max. Recommended Current [A]
170 Amps per Conductor at 30ºC
75 Amps per Conductor at 30ºC
Voltage
Description UL Description UL Voltage Rating Voltage Rating [V]
Type TC TC-ER 600 / 1000 V 600 V RMS (Type TC)
Temperature Range

UL Temp Rating

90°C Dry, 90°C Wet

Operating Temp Range

Wet/Dry: -30°C to 90°C

Wet Temp Range

-30°C To +90 °C

Dry Temp Range

-30°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight

1386 lbs/1000ft

Max. Pull Tension

4850.9 lbs

Min. Bend Radius/Minor Axis

5.97 in

Standards

NEC Articles

Article 336

NEC/(UL) Compliance

TC-ER, XHHW-2

Other Standards

ICEA S-73-532, S-95-658, S-61-402

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

Suitability

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL 1685 UL loading

IEEE Flammability

IEEE 1202 FT4

UL voltage rating

600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N)

No

History

Update and Revision

Revision Number: 0.47 Revision Date: 10-11-2021

Part Numbers
Item # Put-Up Type UPC
28168C 0105000 Reel 612825359104
28168C 0105000 Reel 612825359104
28168C 0102501 Reel