28171C

TC XLPE/PVC, 3+G C #2/0+6 Str BC, XLPE Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

28171C
UL Type TC (1277) XLPE/PVC, 3+G Conductor 2/0+6AWG (Class B) Bare Copper, XLPE Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
Get Product Alerts
Specifications

Put-Up Type

Reel

Physical Characteristics (Overall)
Conductor
Element AWG Stranding Material No. of Conductors
Conductor(s) 2/0 19x11 BC - Bare Copper 3
Ground 6 7x14 BC - Bare Copper 1

Conductor Count

3

Insulation
Material Nominal Diameter
XLP, XLPO, XLPE (Thermoset) 0.521 in
No Insulation
Color Chart
Number Color
1 Black
2 Black
3 Black
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 1.289 in 0.083 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
0.084 Ohm/1000ft
Current
Max. Recommended Current [A]
195 Amps per Conductor at 30ºC
Voltage
UL Description UL Voltage Rating Voltage Rating [V]
TC-ER 600 V RMS (Type TC) 600 V RMS (Type TC)
Temperature Range

UL Temp Rating

90°C Dry, 90°C Wet

Operating Temp Range

-30°C To +90°C

Wet Temp Range

-30°C To +90 °C

Dry Temp Range

-30°C To +90 °C

Mechanical Characteristics

Min Bend Radius (Overall)

10.312 in

Min. Bend Radius/Minor Axis

6.45 in

Standards

NEC/(UL) Compliance

TC-ER, XHHW-2

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

Suitability

Suitability - Burial

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1685 Vertical Tray Flame Test

UL voltage rating

600 V RMS (Type TC)

History

Update and Revision

Revision Number: 0.48 Revision Date: 08-27-2021

Part Numbers
Item # Put-Up Type
28171C 0102501 Reel