28626C

TC XLPE/PVC, 30 C #16 Str BC, XLPE Ins E2, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

28626C
UL Type TC (1277) XLPE/PVC, 30 Conductor 16AWG (7x24) Bare Copper, XLPE Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
Get Product Alerts
Specifications
Physical Characteristics (Overall)
Conductor
Element AWG Stranding Material No. of Conductors
Conductor(s) 16 7x24 BC - Bare Copper 30

Conductor Count

30

Insulation
Material Nominal Diameter
XLP, XLPO, XLPE (Thermoset) 0.118 in
Color Chart
Number Color
1 Black and Numbered 1
2 Red and Numbered 2
3 Blue and Numbered 3
4 Orange and Numbered 4
5 Yellow and Numbered 5
6 Brown and Numbered 6
7 Red/Black and Numbered 7
8 Blue/Black and Numbered 8
9 Orange/Black and Numbered 9
10 Yellow/Black and Numbered 10
11 Brown/Black and Numbered 11
12 Black/Red and Numbered 12
13 Blue/Red and Numbered 13
14 Orange/Red and Numbered 14
15 Yellow/Red and Numbered 15
16 Brown/Red and Numbered 16
17 Black/Blue and Numbered 17
18 Red/Blue and Numbered 18
19 Orange/Blue and Numbered 19
20 Yellow/Blue and Numbered 20
21 Brown/Blue and Numbered 21
22 Black/Orange and Numbered 22
23 Red/Orange and Numbered 23
24 Blue/Orange and Numbered 24
25 Yellow/Orange and Numbered 25
26 Brown/Orange and Numbered 26
27 Black/Yellow Numbered 27
28 Red/Yellow and Numbered 28
29 Blue/Yellow and Numbered 29
30 Orange/Yellow and Numbered 30
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.922 in 0.083 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
4.2 Ohm/1000ft
Current
Max. Recommended Current [A]
3.6 Amps per Conductor at 30ºC
Voltage
Description UL Description UL Voltage Rating Voltage Rating [V]
Type TC-ER TC-ER 600 V RMS (Type TC) 600 V RMS (Type TC)
Temperature Range

UL Temp Rating

90°C Dry, 90°C Wet

Operating Temp Range

-30°C To +90°C

Wet Temp Range

-30°C To +90 °C

Dry Temp Range

-30°C To +90 °C

Mechanical Characteristics

UV Resistance

Yes

Bulk Cable Weight

527 lbs/1000ft

Max. Pull Tension

606 lbs

Min. Bend Radius/Minor Axis

3.69 in

Standards

NEC/(UL) Compliance

TC-ER, XHHW-2

Other Standards

ICEA S-73-532, S-95-658, S-61-524

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

Suitability

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL 1685 UL Loading

CSA Flammability

FT4

IEEE Flammability

1202

UL voltage rating

600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N)

No

History

Update and Revision

Revision Number: 0.40 Revision Date: 08-27-2021

Part Numbers
Item # Put-Up Type
28626C 0102500 Reel