28643CZ

TC XLPE/PVC, 2+G C #10+10 Str BC, XLPE Ins E2, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

28643CZ
UL Type TC (1277) XLPE/PVC, 2+G Conductor 10+10AWG (7x18) Bare Copper, XLPE Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
Get Product Alerts
Specifications
Physical Characteristics (Overall)
Conductor
Element AWG Stranding Material No. of Conductors
Conductor(s) 10 7x18 BC - Bare Copper 2
Ground 10 7x18 BC - Bare Copper 1

Conductor Count

2

Insulation
Material Nominal Diameter
XLP, XLPO, XLPE (Thermoset) 0.174 in
XLP, XLPO, XLPE (Thermoset)
Color Chart
Number Color
1 Black
2 Red
3 Green
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.468 in 0.047 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
1.04 Ohm/1000ft
Current
Max. Recommended Current [A]
40 Amps per Conductor at 30ºC
Voltage
UL Description UL Voltage Rating Voltage Rating [V]
TC-ER 600 V RMS (Type TC) 600 V RMS (Type TC)
Temperature Range

UL Temp Rating

90°C Dry, 90°C Wet

Operating Temp Range

-30°C To +90°C

Wet Temp Range

-30°C To +90 °C

Dry Temp Range

-30°C To +90 °C

Mechanical Characteristics

Min Bend Radius (Overall)

3.744 in

Min. Bend Radius/Minor Axis

1.87 in

Standards

NEC/(UL) Compliance

TC-ER, XHHW-2

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

Suitability

Suitability - Burial

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1685 Vertical Tray Flame Test

UL voltage rating

600 V RMS (Type TC)

History

Update and Revision

Revision Number: 0.48 Revision Date: 08-27-2021

Part Numbers
Item # Put-Up Type
28643CZ 0105000 Reel
28643CZ01010000 Reel
48643CZ 0085000 Reel