1614B

CATV, RG6, 18 AWG BCCS, Tri Shield (Foil + 77% Braid + Foil), Flooding Grease, PE Jacket

...
Series 6, 18 AWG solid .040" bare copper-covered steel conductor(s), gas-injected foam polyethylene insulation, Duobond® III (Outer tape bonded to jacket), aluminum braid shield (77% coverage), flooding compound, polyethylene jacket.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

CATV, broadband

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
18 Solid BCCS - Bare Copper Covered Steel 0.04 in 1

Conductor Count

1

Insulation
Material Nominal Diameter
PE - Polyethylene (Foam) 0.18 in

Table Notes

Gas Injected

Outer Shield Material
Type Description Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Aluminum 77%
Tape Bonded to Jacket 3 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%

Table Notes

Coreguard®

Outer Jacket Material
Material Nominal Diameter
PE - Polyethylene 0.275 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
28 Ohm/1000ft 5.6 Ohm/1000ft 5.6 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance Nominal Characteristic Tolerance
75 Ohm ± 3 Ohm
Return Loss
Frequency [MHz] Min. Structural Return Loss (SRL)
5 - 1000 MHz 20 dB
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.22 ns/ft 83%
High Freq
Frequency [MHz] Max. Insertion Loss (Attenuation)
5 MHz 0.58 dB/100ft
55 MHz 1.6 dB/100ft
211 MHz 3.05 dB/100ft
250 MHz 3.30 dB/100ft
270 MHz 3.37 dB/100ft
300 MHz 3.55 dB/100ft
330 MHz 3.74 dB/100ft
350 MHz 3.85 dB/100ft
400 MHz 4.15 dB/100ft
450 MHz 4.40 dB/100ft
500 MHz 4.66 dB/100ft
550 MHz 4.90 dB/100ft
600 MHz 5.10 dB/100ft
750 MHz 5.65 dB/100ft
870 MHz 6.11 dB/100ft
1000 MHz 6.55 dB/100ft
Voltage
Non-UL Voltage Rating
300 V RMS

Non-UL Temp Rating

80°C

Temperature Range

Operating Temp Range

-55°C To +80°C

Mechanical Characteristics

Max. Pull Tension

109 lbs

Bulk Cable Weight

24 lbs/1000ft

Min Bend Radius/Minor Axis

3 in

Standards

RG Type

6

Series Type

6

Environmental Space

Water Exposure/Below-Grade Conduit

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (ROHS II)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU RoHS Compliance Date (yyyy-mm-dd)

2004-01-01

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Aerial

Yes - When supported by messenger wire

Suitability - Burial

Yes

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Flammability, LS0H, Toxicity Testing

Plenum (Y/N)

No

Product Notes

Notes

Flooing grease between outer shield tape and jacket

History

Update and Revision

Revision Number: 0.167 Revision Date: 02-16-2021

Part Numbers
Item # Color Putup Type Length UPC
1614B 0101000 Black Reel 1,000 ft 612825119210
1614B 0031000 Orange Reel 1,000 ft 612825119203