82120

CATV Video, RG6, #18 BCCS, Foil + 95% Braid, Flamarrest® Jacket, CMP

...
18 AWG solid .040" bare copper-covered steel conductor, plenum, foam FEP insulation, Duofoil® (100% coverage) + TC braid shield (95% coverage), Flamarrest® jacket.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

CATV, Broadband

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
18 Solid BCCS - Bare Copper Covered Steel 0.04 in 1

Conductor Count

1

Insulation
Material Nominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam) 0.17 in
Outer Shield Material
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%
Outer Jacket Material
Material Material Trade Name Nominal Diameter
PVC - Polyvinyl Chloride Flamarrest® 0.234 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR
28 Ohm/1000ft 1.7 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.5 pF/ft
Inductance
Nominal Inductance
0.09 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz] Min. Structural Return Loss (SRL)
5 - 400 MHz 20 dB
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
1 MHz 0.3 dB/100ft
10 MHz 0.66 dB/100ft
50 MHz 1.6 dB/100ft
100 MHz 2.2 dB/100ft
200 MHz 3 dB/100ft
400 MHz 4.6 dB/100ft
700 MHz 6.6 dB/100ft
900 MHz 7.7 dB/100ft
1000 MHz 8.2 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.24 ns/ft 82%
High Freq
Min. SRL (Structural Return Loss)
20 dB
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Operating Temp Range

-20°C To +75°C

Mechanical Characteristics

Max. Pull Tension

141 lbs

Bulk Cable Weight

41 lbs/1000ft

Min Bend Radius/Minor Axis

2.3 in

NEC/(UL) Compliance

CATVP, CMP

CEC/C(UL) Compliance

CMP

Standards

RG Type

6

Series Type

6

Environmental Space

Indoor - Plenum

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (ROHS II)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

No

Suitability - Sunlight Resistance

No

Flammability, LS0H, Toxicity Testing

UL Flammability

NFPA 262

CSA Flammability

FT6

Plenum (Y/N)

Yes

UL voltage rating

300 V RMS

Plenum Number

87120, 89120

Plenum/Non-Plenum

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.322 Revision Date: 02-16-2021

Part Numbers
Item # Color Putup Type Length UPC
82120 8771000 Natural Reel 1,000 ft 612825358657