9064

CATV Video, RG11, 14 AWG BCCS Tri Shield, CM PVC Jacket

...
CATV, Series 11, 14 AWG solid .064" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond Plus®; aluminum braid shield (76% coverage), CM PVC jacket.
Get Product Alerts
Specifications
Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
14 Solid BCCS - Bare Copper Covered Steel 0.064 in 1

Conductor Count

1

Insulation
Material Nominal Diameter
PE - Polyethylene (Foam) 0.28 in

Table Notes

Gas Injected

Outer Shield Material
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
Braid 2 Aluminum 77%
Tape 3 Bi-Laminate (Alum+Poly) 100%

Table Notes

Tape has shorting fold and is bonded to jacket

Outer Jacket Material
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.393 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
11 Ohm/1000ft 3.8 Ohm/1000ft 3.8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance Nominal Characteristic Tolerance
75 Ohm ± 3 Ohm
Return Loss
Frequency [MHz] Min. Structural Return Loss (SRL)
5-1000 MHz 20 dB
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.2 ns/ft 83%
High Freq
Frequency [MHz] Max. Insertion Loss (Attenuation)
5 MHz 0.38 dB/100ft
55 MHz 0.96 dB/100ft
211 MHz 1.9 dB/100ft
270 MHz 2.13 dB/100ft
300 MHz 2.25 dB/100ft
350 MHz 2.42 dB/100ft
400 MHz 2.6 dB/100ft
450 MHz 2.75 dB/100ft
550 MHz 3.04 dB/100ft
750 MHz 3.65 dB/100ft
870 MHz 4.06 dB/100ft
1000 MHz 4.35 dB/100ft
Voltage
Non-UL Voltage Rating
300 V RMS

Non-UL Temp Rating

80°C

Temperature Range

Operating Temp Range

-40°C To +80°C

Mechanical Characteristics

Max. Pull Tension

276 lbs

Bulk Cable Weight

55 lbs/1000ft

Min Bend Radius/Minor Axis

4 in

NEC/(UL) Compliance

CATV, CM

CEC/C(UL) Compliance

CM

Standards

CPR Euroclass

Eca

RG Type

11

Series Type

11

Environmental Space

Indoor (Not Riser or Plenum)

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (ROHS II)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2004-01-01

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1685 UL Loading

IEC Flammability

IEC 60332-1-2

Plenum (Y/N)

No

History

Update and Revision

Revision Number: 0.326 Revision Date: 02-16-2021

Part Numbers
Item # Color Putup Type Length UPC
9064 0101000 Black Reel 1,000 ft 612825224150