1370R

Serial Digital Coax, RG59, #20 Solid BC, Foil + 85% TC Braid, CMR

...
Video Cable, Riser-CMR, RG59, 20 AWG solid bare copper, foam polyethylene insulation, Duofoil®; 85% tinned copper braid, PVC jacket
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Commercial Video

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
20 Solid BC - Bare Copper 0.032 in 1

Conductor Count

1

Insulation
Material Nominal Diameter
PE - Polyethylene (Foam) 0.136 in

Table Notes

Gas Injected

Outer Shield
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
Braid 2 Tinned Copper (TC) 85%
Outer Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.202 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
10.1 Ohm/1000ft 10.1 Ohm/1000ft 4.1 Ohm/1000ft 4.1 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.6 pF/ft
Inductance
Nominal Inductance
0.107 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz] Minimum Return (RL)
5-3000 MHz 15 dB
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
1 MHz 0.3 dB/100ft
3.6 MHz 0.6 dB/100ft
5 MHz 0.63 dB/100ft
6 MHz 0.69 dB/100ft
7 MHz 0.74 dB/100ft
10 MHz 0.9 dB/100ft
12 MHz 0.91 dB/100ft
25 MHz 1.3 dB/100ft
67.5 MHz 2.05 dB/100ft
71.5 MHz 2.1 dB/100ft
88.5 MHz 2.2 dB/100ft
100 MHz 2.3 dB/100ft
135 MHz 2.7 dB/100ft
143 MHz 2.8 dB/100ft
180 MHz 3.1 dB/100ft
270 MHz 3.8 dB/100ft
360 MHz 4.4 dB/100ft
540 MHz 5.5 dB/100ft
720 MHz 6.4 dB/100ft
750 MHz 6.5 dB/100ft
1000 MHz 7.6 dB/100ft
1500 MHz 9.3 dB/100ft
2000 MHz 10.9 dB/100ft
2250 MHz 11.6 dB/100ft
3000 MHz 13.4 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.21 ns/ft 84%
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

UL Temp Rating

75°C

Operating Temp Range

-30°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

22 lbs/1000ft

Max. Pull Tension

57 lbs

Min. Bend Radius/Minor Axis

2 in

Standards

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMR

RG Type

59

Applicable Environmental and Other Programs

Environmental Space

Indoor - Riser

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Indoor

Yes

Suitability - Outdoor

No

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1666 Vertical Shaft

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Plenum Number

1370P

History

Update and Revision

Revision Number: 0.322 Revision Date: 12-15-2021

Part Numbers
Item # Color Put-Up Type Length UPC
1370R 010500 Black Reel 500 ft 612825113515
1370R 0101000 Black Reel 1,000 ft 612825113508
1370R 006500 Blue, Light Reel 500 ft 612825113430
1370R 0061000 Blue, Light Reel 1,000 ft 612825113423
1370R 001500 Brown Reel 500 ft 612825113355
1370R 0011000 Brown Reel 1,000 ft 612825113348
1370R 008500 Gray Reel 500 ft 612825113478
1370R 0081000 Gray Reel 1,000 ft 612825113461
1370R N3U500 Green, Mil Reel 500 ft 612825113331
1370R N3U1000 Green, Mil Reel 1,000 ft 612825113324
1370R 003500 Orange Reel 500 ft 612825113393
1370R 0031000 Orange Reel 1,000 ft 612825113386
1370R 002500 Red Reel 500 ft 612825113379
1370R 0021000 Red Reel 1,000 ft 612825113362
1370R 007500 Violet Reel 500 ft 612825113454
1370R 0071000 Violet Reel 1,000 ft 612825113447
1370R 009500 White Reel 500 ft 612825113492
1370R 0091000 White Reel 1,000 ft 612825113485
1370R 004500 Yellow Reel 500 ft 612825113416
1370R 0041000 Yellow Reel 1,000 ft 612825113409
Coaxial Video Cable