1371P

Serial Digital Coax, Miniature, 23 AWG Solid BC, Bonded Foil + 85% TC Braid, CMP

...
Video Cable, miniature RG59 Type, 23 AWG solid bare copper, foam FEP insulation, Bonded Duofoil®+85% tinned copper braid, CMP Flamarrest® jacket.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Commercial Video

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
23 Solid BC - Bare Copper 0.023 in 1

Conductor Count

1

Insulation
Material Nominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam) 0.102 in
Outer Shield
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
Braid 2 Tinned Copper (TC) 85%
Outer Jacket
Material Material Trade Name Nominal Diameter
PVC - Polyvinyl Chloride Flamarrest® 0.16 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
20.1 Ohm/1000ft 4.6 Ohm/1000ft 4.6 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.6 pF/ft
Inductance
Nominal Inductance
0.106 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz] Minimum Return (RL)
5 - 3000 MHz 15 dB
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
1 MHz 0.38 dB/100ft
3.6 MHz 0.76 dB/100ft
10 MHz 1.3 dB/100ft
71.5 MHz 3.1 dB/100ft
135 MHz 4.1 dB/100ft
270 MHz 5.8 dB/100ft
360 MHz 6.9 dB/100ft
540 MHz 8.7 dB/100ft
720 MHz 10.3 dB/100ft
750 MHz 10.5 dB/100ft
1000 MHz 12.4 dB/100ft
1500 MHz 15.7 dB/100ft
2250 MHz 19.9 dB/100ft
3000 MHz 23.8 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.27 ns/ft 80%
High Frequency
Min. RL (Return Loss) [dB]
15 dB
Voltage
UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

Return Loss: Fixed bridge and termination

Temperature Range

UL Temp Rating

75°C

Operating Temp Range

0°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

19 lbs/1000ft

Max. Pull Tension

29 lbs

Min. Bend Radius/Minor Axis

1.6 in

Standards

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

RG Type

Mini 59

Applicable Environmental and Other Programs

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Indoor

Yes

Suitability - Outdoor

No

Flammability, LS0H, Toxicity Testing

UL Flammability

NFPA 262

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

Yes

Non-Plenum Number

1371R

History

Update and Revision

Revision Number: 0.286 Revision Date: 12-15-2021

Part Numbers
Item # Color Put-Up Type Length UPC
1371P 010500 Black Reel 500 ft 612825113713
1371P 0101000 Black Reel 1,000 ft 612825113706
1371P 006500 Blue, Light Reel 500 ft 612825113638
1371P 0061000 Blue, Light Reel 1,000 ft 612825113621
1371P 001500 Brown Reel 500 ft 612825113553
1371P 0011000 Brown Reel 1,000 ft 612825113546
1371P 008500 Gray Reel 500 ft 612825113676
1371P 0081000 Gray Reel 1,000 ft 612825113669
1371P N3U500 Green, Mil Reel 500 ft 612825113539
1371P N3U1000 Green, Mil Reel 1,000 ft 612825113522
1371P 003500 Orange Reel 500 ft 612825113591
1371P 0031000 Orange Reel 1,000 ft 612825113584
1371P 002500 Red Reel 500 ft 612825113577
1371P 0021000 Red Reel 1,000 ft 612825113560
1371P 007500 Violet Reel 500 ft 612825113652
1371P 0071000 Violet Reel 1,000 ft 612825113645
1371P 009500 White Reel 500 ft 612825113690
1371P 0091000 White Reel 1,000 ft 612825113683
1371P 004500 Yellow Reel 500 ft 612825113614
1371P 0041000 Yellow Reel 1,000 ft 612825113607
Coaxial Video Cable