Product Number: MDVO 3.5MM STEREO INSERT

Stereo Insert MDVO Style 3.5mm

Stereo Insert MDVO Style 3.5mm. Available in several colors.

  • Availability:
    Global
  • Status:
    Active
MDVO 3.5MM STEREO INSERT

Specifications

Suitable Applications

3.5mm Stereo Jack

Overall Height

0.63 m

Overall Width

0.63

Overall Depth

0.91

Front Connection

Flush, Recessed

Packaging

10 units packaged in a plastic bag.

Weight

0.010 lbs

Materials

Material
Plastic - UL94V-0, Metal

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

MDVO

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

Compatible with MDVO Patch Panel and Faceplate, 3.5mm Jack Cable Assembly

Notes

Visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.72 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.72 Revision Date: 02-20-2026


Part Numbers

Item # Color UPC
AX102625 Almond 611589005319
AX102627 Black 611589005333
AX102626 White 611589005326

Resources

Resources