1855ABHDL

6 GHz Mini RG59 BNC Connector, Locking

...
Mini RG-59, 6 GHz, HD, BNC, 1 piece locking connector
Get Product Alerts
Specifications
Product Overview

Suitable Applications

HD-SDI, Video, Digital Video, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Physical Characteristics (Overall)

Packaging

50 per package

Number of Pieces

1

Connectors
Materials
Description Material
Nut Brass, Nickel Plated
Body Brass, Nickel Plated
Contact Brass, Gold Plated
Insulator PTFE
Electrical Characteristics
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz] Minimum Return (RL)
5-1485 15 dB
1485-3000 10 dB
3000-6000 7 dB

Electrical Characteristics Notes

SMPTE 2081-1 Return Loss or better

Mechanical Characteristics

Footprint/Type

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

HD

Color Band

Violet

Locking

Yes

Tool Compatibility

CPLCRBC-BR (compression), PS59/6/RGB (strip)

Termination Type

Compression

Standards

RG Type

Mini 59

Environmental Space

Indoor

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (ROHS II)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

Suitability

Suitability - Indoor

Yes

Suitability - Outdoor

No

Plenum/Non-Plenum

Plenum (Y/N)

No

Footnote

Q - STANDARD PACKAGES CANNOT BE BROKEN.

History

Update and Revision

Revision Number: 0.51 Revision Date: 02-16-2021

Part Numbers
Item # Color UPC
1855ABHDL Violet 845671002324
Resources