Product Number: CAT6+ MDVO JACKS

CAT6+ Modular Jack, RJ45, MDVO Style

CAT6+ MDVO Jacks are available in several colors.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 2400 and 4800, TIA Category 6+, ISO Class E, 1000 BASE-T

Overall Height

0.765 in

Overall Width

0.77 in

Overall Depth

1.29 in

Wiring Scheme

T568A/B

Packaging

Individually packaged in a plastic bag. Standard pack of 50 units.

Weight

0.014 lbs

Materials

Description Material Type
Front Connection Copper Alloy with 50 µ inch Gold over Nickel Lead Frame
Rear Connection Copper Alloy with Nickel Plating IDC
Connector Body Plastic - UL940V-0

Dielectric Strength

1,000V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C to +70°C

Operating Temperature Range

-10°C to +60°C

Connector System Compatibility

MDVO

Tool Compatibility

Belden 110 Connecting Tool, MediaFlex Termination Station

Plug /Jack Compatibility

RJ45, RJ11

Termination Front Connection

Mated Connection

Termination Front Connection Durability

1,000 cycles

Termination Rear Connection

Gas Tight IDC Connection

Termination Rear Connection Durability

20 terminations

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

Data Category

Category 6

TIA/EIA Compliance

Category 6 - TIA 568.2-D, ISO/IEC 11801:2002 Ed.2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Third Party Performance Verification

ETL - Verified Category 6

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, c(UL)us Listed

Related Parts

Compatible with Interface and MDVO Style Faceplates, Adapters, Boxes and Patch Panels

Included Parts

1 T-Bar +1 Dust Cap

Notes

Please see Installation Guide PX103329

Update and Revision

Revision Number: 0.461 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.461 Revision Date: 02-20-2026


Part Numbers

Item # Color Packaging
AX101064 Almond Single Pack
AX101066 Black Single Pack
AX101063 Gray Single Pack
AX102563 Ivory Single Pack
AX101071 TIA Blue Single Pack
AX101073 TIA Brown Single Pack
AX101067 TIA Orange Single Pack
AX101072 TIA Purple Single Pack
AX101068 TIA Red Single Pack
AX101069 TIA Yellow Single Pack
AX101065 White Single Pack