Product Number: REVConnect CAT6+ Jacks

REVConnect CAT6+ UTP Modular Jack, T568 A/B

REVConnect CAT6+ Jacks are available in several colors and packaging quantities.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

2400, 3600, 4800 Systems, TIA Category 6, ISO Class E, 1GBASE-T

Overall Height

0.94 in

Overall Width

0.64 in

Overall Depth

1.53 in

Wiring Scheme

T568A/B

Packaging

Individually packaged in a plastic bag.

Weight

0.016 lbs

Materials

Description Material Type
Front Connection Copper Clad Flexible PCB, 50uin Gold plated contacts over Nickel RJ45
Rear Connection Copper alloy, Gold plated contacts over Nickel REVConnect
Connector Body PBT glass reinforced UL94V-0

Dielectric Strength

1,000V RMS @ 60 Hz for 1 minute (Signals to Ground)

Current Rating

1.300 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

REVConnect

Tool Compatibility

REVConnect Termination Tool (p/n RVUTT01)

Plug /Jack Compatibility

RJ45, RJ11

Termination Front Connection

Mated Connection

Termination Front Connection Durability

750 cycles

Termination Rear Connection

Mated Connection

Termination Rear Connection Durability

20 cycles

Cable/Connector Retention

15 lbs.

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

UL Rating

UL94V-0

Data Category

Category 6

TIA/EIA Compliance

Category 6 - TIA 568.2-D, ISO/IEC 11801-1, TIA TSB-5021

IEEE Compliance

Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Other Standards

IEC 60603-7

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

UL Flammability

UL2043 Air Handling Spaces

Safety Listing

c(UL)us Listed

Related Parts

Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels

Included Parts

1 Cat 6+ REVConnect Jack; 1 REVConnect Cable Manager and Cap; 1 Installation Guide

Notes

Please see Installation Guide PX106434.

Update and Revision

Revision Number: 0.433 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.433 Revision Date: 02-20-2026


Part Numbers

Item # Color Packaging
RV6MJKUAL-B24 Almond Bulk Pack (24)
RV6MJKUAL-S1 Almond Single Pack
RV6MJKUBK-S1 Black Single Pack
RV6MJKUBK-B24 Black Bulk Pack (24)
RV6MJKUBL-B24 Blue Bulk Pack (24)
RV6MJKUBL-S1 Blue Single Pack
RV6MJKUBR-B24 Brown Bulk Pack (24)
RV6MJKUBR-S1 Brown Single Pack
RV6MJKUGY-B24 Gray Bulk Pack (24)
RV6MJKUGY-S1 Gray Single Pack
RV6MJKUGN-B24 Green Bulk Pack (24)
RV6MJKUGN-S1 Green Single Pack
RV6MJKUIV-B24 Ivory Bulk Pack (24)
RV6MJKUIV-S1 Ivory Single Pack
RV6MJKUOR-B24 Orange Bulk Pack (24)
RV6MJKUOR-S1 Orange Single Pack
RV6MJKUPR-B24 Purple Bulk Pack (24)
RV6MJKUPR-S1 Purple Single Pack
RV6MJKURD-B24 Red Bulk Pack (24)
RV6MJKURD-S1 Red Single Pack
RV6MJKUTB-B24 TIA Blue Bulk Pack (24)
RV6MJKUTB-S1 TIA Blue Single Pack
RV6MJKUTN-B24 TIA Brown Bulk Pack (24)
RV6MJKUTN-S1 TIA Brown Single Pack
RV6MJKUTG-B24 TIA Green Bulk Pack (24)
RV6MJKUTG-S1 TIA Green Single Pack
RV6MJKUTO-B24 TIA Orange Bulk Pack (24)
RV6MJKUTO-S1 TIA Orange Single Pack
RV6MJKUTP-B24 TIA Purple Bulk Pack (24)
RV6MJKUTP-S1 TIA Purple Single Pack
RV6MJKUTR-B24 TIA Red Bulk Pack (24)
RV6MJKUTR-S1 TIA Red Single Pack
RV6MJKUTY-B24 TIA Yellow Bulk Pack (24)
RV6MJKUTY-S1 TIA Yellow Single Pack
RV6MJKUEW-B24 White Bulk Pack (24)
RV6MJKUEW-S1 White Single Pack
RV6MJKUYL-B24 Yellow Bulk Pack (24)
RV6MJKUYL-S1 Yellow Single Pack