Product Number: 0985 656 102

etherMATE - Industrial Ethernet double-ended cord set, high-flex, male, M12 to female M12 straight, 4-pair, 24 AWG, PVC cable, stranded/shielded with teal jacket and orange insert (male), black insert (female).

etherMATE - Industrial Ethernet double-ended cord set, high-flex, male, M12 to female M12 straight, 4-pair, 24 AWG, PVC cable, stranded/shielded with teal jacket and orange insert (male), black insert (female).

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Shielding Type

Shielded

Side 1 Type of Contact/Gender

pin

Contact Base Material

Brass, gold over nickel plated

Cable Gland Color

Orange

Attachment Plating

Brass, nickel plated

Cable Type

102

Cable Number

656

Update and Revision

Revision Number: 0.27 Revision Date: 01-09-2026

Update and Revision

Revision Number: 0.27 Revision Date: 01-09-2026


Part Numbers

Item # Item Description Cable Length Color
900016292 0985 656 102/7M
900000500 0985 656 102/1M 1 m
900000501 0985 656 102/2M 2 m Black
900000470 0985 656 102/3M 3 m Black
900000471 0985 656 102/5M 5 m Black
900000472 0985 656 102/10M 10 m Black
900004135 0985 656 102/15M 15 m Black
900001113 0985 656 102/20M 20 m Black
900001114 0985 656 102/30M 30 m Black