Product Number: 0985 656 103

EtherMATE - Industrial Ethernet double-ended cord set, high-flex, male, M12 to RJ45 straight, 4-pair, 24 AWG, PVC cable, stranded/shielded with teal jacket and orange inserts.

EtherMATE - Industrial Ethernet double-ended cord set, high-flex, male, M12 to RJ45 straight, 4-pair, 24 AWG, PVC cable, stranded/shielded with teal jacket and orange inserts.

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Side 1 Type of Contact/Gender

pin

Contact Base Material

RJ45: 50µ" gold in contact area over nickelt plating / M12: Brass, gold over nickel plated

Molded Body Material

PUR, black

Attachment Plating

Brass, nickel plated

Cable Type

103

Cable Number

656

Cable Diameter D

7.77 mm nominal

Foil shield

Aluminum/polypropylene tape, 100% coverage

Update and Revision

Revision Number: 0.27 Revision Date: 01-09-2026

Update and Revision

Revision Number: 0.27 Revision Date: 01-09-2026


Part Numbers

Item # Item Description Cable Length Color
900005082 0985 656 103/50M
TJNPI00858 0985 656 103/5M
900000594 0985 656 103/0.5M 0.5 m Black
900000497 0985 656 103/1M 1 m Black
900000536 0985 656 103/1.5M 1.5 m Black
900000461 0985 656 103/2M 2 m Black
900000498 0985 656 103/3M 3 m Black
900000537 0985 656 103/4M 4 m Black
900000499 0985 656 103/5M 5 m Black
900000595 0985 656 103/10M 10 m Black
900001551 0985 656 103/15M 15 m Black
900002080 0985 656 103/20M 20 m Black