Product Number: 0985 856 102

Industrial Ethernet double-ended cord set, high-flex, male M12 to female M12 straight, 4 Bonded-Twisted pairs, 24 AWG, TPE cable, stranded/shielded, crossover with teal jacket and orange inserts.

Industrial Ethernet double-ended cord set, high-flex, male M12 to female M12 straight, 4 Bonded-Twisted pairs, 24 AWG, TPE cable, stranded/shielded, crossover with teal jacket and orange inserts.

  • Availability:
    Global
  • Status:
    Active
0985 856 102
  • Where to buy

Specifications

Connector Type

Cordset, double ended

Voltage Rating

600V according to UL 20626

Data Transmission Rate

100 Mbit/s

Connector Design

Straight

Attachment Type

Coupling Screw

Coding, Side 1

A

Side 1 Contact Resistance

≤ 10 mOhm

Ambient Temperature (Operation)*

-40° C(-40°F) to +75° C(+167°F)

Protection Degree / IP Rating**

IP67

Side 1 Design Standard

IEC 61076-2-101

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

EN 60664-1 (2008/01); VDE 0110-1

Contact Base Material

Copper and Tin (CuSn)

Side 1 Contact Plating

Copper over Gold (Cu/Au)

Contact Bearer Material

PUR

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

PUR, black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Brass (Cu/Zn)

Attachment Plating

Nickel (Ni)

Cable Number

856

Conductor Size

24 AWG

Cycles (Bending)

˃ 5 M

Cable Jacket Material

Thermoplastic Elastomer (TPE)

Cable Jacket Color

Teal

Cable Diameter D

7.6 mm nominal

Foil shield

Aluminum/polyester/aluminum foil, 100% coverage

Cable Characteristics

600 V AWM 20626, C(UL) US CMR, CSA FT4

Core Colors

white/orange, orange, white/blue, blue, white/green, green, white/brown,brown

Attachment Type, Side 2

Coupling Screw

Ambient Temperature (Operation), Side 2*

-40° C(-40°F) to +75° C(+167°F)

Contact Plating, Side 2

Copper over Gold (Cu/Au)

Contact Bearer Material, Side 2

PUR

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

PUR, black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

Brass (Cu/Zn)

Attachment Plating, Side 2

Nickel (Ni)

Update and Revision

Revision Number: 0.10 Revision Date: 03-02-2026

Update and Revision

Revision Number: 0.10 Revision Date: 03-02-2026


Part Numbers

Item # Item Description Color
900016052 0985 856 102/5M Black
900016053 0985 856 102/10M Black
900016054 0985 856 102/15M Black
900016055 0985 856 102/20M Black
900016050 0985 856 102/1M Black
900016051 0985 856 102/2M
900016232 0985 856 102/50M
900016278 0985 856 102/35M
900016444 0985 856 102/30M
TJNPI01142 0985 856 102/5M