Product Number: RP12M-MSSV4D-0508

M12 pigtail, Push Pull, Rolling Stock, EN45545, PUR black cable, shielded, male, straight, D-coded, 4-Pin, 4x0.34mm², PoE

M12 pigtail, Push Pull, sensor cable, PVC orange cable, shielded, male, straight, A-coded, 4-Pin, 4x0.34mm², 50 V AC / 60 V DC, 4 A, - 25 °C - + 70 °C (operating temp.), IP65, IP67, DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1, CSA FT-1, DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1, Free of lacquer wetting disturbing substances, Exclusion of silicone, Coldness flexibilty

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Side 1 Product Sub Family

M12 Railway push pull

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Number of Pins

4

Coding, Side 1

D

Shielding Type

Shielded

Attachment Type

Snap Ring

Voltage Rating

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Current Rating

4 A

Data Transmission Type

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 85 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

PA

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 V-0

Attachment Material

PA

Shielding Material

GD-Zn, nickel-plated

Fastening Torque (Attachment)

PushPull

Cable Number

508

Conductor Size

0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor Material

Cu

Cable Jacket Material

X-FRNC

Cable Jacket Color

black

Cable Diameter D

ø 6.70 ± 0.30 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

ø 1.63 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C

Ambient Temperature (Flex Installation)

- 40 °C - + 90 °C

Flammability Class (Cable Jacket)

Flame resistance acc. IEC 45545: IEC 60332-1-2, EN50305 and IEC60332-3-25 cat D

Cable Characteristics

cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN50153 EN50155, EN50305 and CEN/TS 45545

Core Colors

white & blue, yellow & orange

RoHS Compliant

yes

Halogenfree

IEC 60754-1, EN 50267-1-2, HCL ˂ 0.4%

Oil Resistance

IEC 60811-2-1, EN 50306 par 4.8, EN 50306 par 4.9, EN 50306 par 4.10

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description
935301028 RP12M-MSSV4D-0508-0500
935301027 RP12M-MSSV4D-0508-0300
935301026 RP12M-MSSV4D-0508-0200
935301025 RP12M-MSSV4D-0508-0100