Product Number: RP12M-MSSV8X-RP12M-MSSV8X-0552

M12 cordset, Push Pull, Rolling Stock, CAT 7, EN45545, X-FRNC/LSNH blue cable, shielded, male, straight, X-coded, 8-Pin, 4x2x0.25mm², twisted pairs, PoE+

M12 cordset, Push Pull (IEC 61076-2-010), Rolling Stock, CAT 7, EN45545, X-FRNC/LSNH blue cable, shielded, male to male, straight to straight, X-coded, 8-Pin, 4x2x0.25mm², twisted pairs, PoE+, 10GBASE-T, 50 V AC / 60 V DC, 0.5 A, - 40 °C - + 85 °C (operating temp.), IP65, IP67

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding Type

Shielded

Voltage Rating

60 V

Rated Impulse Voltage

0.8 kV

Operating Voltage

50 V AC / 60 V DC

Current Rating

0.5 A

Data Transmission Type

Gigabit Ethernet Cat7

Data Transmission Rate

10 Gbit/s

Side 1 Product Sub Family

M12 Railway push pull

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Snap Ring

Number of Pins

8

Coding, Side 1

X

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 85 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

IEC 61076-2-109/-010, DIN EN 50467

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

PA

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 V-0

Attachment Material

PA

Shielding Material

GD-Zn, nickel-plated

Fastening Torque (Attachment)

PushPull

Cable Number

552

Conductor Size

4x2x0.25 mm²

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 4 x D

Conductor Material

Cu

Cable Jacket Material

X-FRNC/LSNH

Cable Jacket Color

blue

Cable Diameter D

ø 8.1 ± 0.3 mm

Wire Insulation Material

E-beam X-linked Foam-skin polyethylene

Insulated Wire Diameter

max. ø 1.60 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

AL-polyester foil

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C

Ambient Temperature (Flex Installation)

-5 °C - + 50 °C

Flammability Class (Cable Jacket)

IEC 60332-1-2, EN 50305 (9.1.1), IEC 60332-3-25, DIN 5510-2 protection level 1 to 4, EN 45545-2: HL1-HL3

Core Colors

Twisted pairs: white & blue, white & orange, white & green, white & brown

Side 2 Product Sub Family

M12 Railway push pull

Side 2 Type of Contact/Gender

Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Snap Ring

Number of Pins, Side 2

8

Coding, Side 2

X

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Protection Degree / IP Rating, Side 2**

IP65, IP67

Design Standard, Side 2

IEC 61076-2-109/-010

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PA

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 V0

Molded Body Material, Side 2

PA

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 V0

Attachment Material, Side 2

PA

Shielding Material, Side 2

GD-Zn, nickel-plated

Fastening Torque (Attachment), Side 2

PushPull

RoHS Compliant

yes

Halogenfree

IEC 60754-1, EN 50267-1-2

Oil Resistance

IEC 60811-2-1

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Update and Revision

Revision Number: 0.13 Revision Date: 05-04-2025

Update and Revision

Revision Number: 0.13 Revision Date: 05-04-2025


Part Numbers

Item # Item Description
935300408 RP12M-MSSV8X-RP12M-MSSV8X-0552-0500
935300407 RP12M-MSSV8X-RP12M-MSSV8X-0552-0300
935300406 RP12M-MSSV8X-RP12M-MSSV8X-0552-0200
935300405 RP12M-MSSV8X-RP12M-MSSV8X-0552-0100