Product Number: 0906 UTP 301

Molded Tee Connector: 5 Contacts; one 7/8" Male x two 7/8" Female; 300 V | 8 A (truck) 4 A (drop)

Molded Tee Connector: 5 Contacts; one 7/8" Male x two 7/8" Female; 300 V | 8 A (truck) 4 A (drop)

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Number of Pins

5

Contact Bearer Color

Yellow

Contact Bearer Material

TPU

Current Rating

8 A

Voltage Rating

300 V

Side 1 Type of Contact/Gender

Male x 2 Female

Contact Base Material

CuZn

Side 1 Contact Plating

Ag/Au

Update and Revision

Revision Number: 0.41 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.41 Revision Date: 02-20-2026


Part Numbers

Item # Item Description
900000076 0906 UTP 301