Product Number: 0906 UTP 311-R

7/8 - Male x two 7/8" Female T | #Contacts: 3 | 600 V

Molded Tee Connector | 7/8- Male x two 7/8"- Female | #Contacts: 3 | 600 V / 8 A (pending UL 10 A)

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Belden Brand

Lumberg Automation

Note

Do not connect / disconnect under load.

Housing Color

Red

Number of Pins

3

Type

Catalog Product

Contact Bearer Color

Yellow

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Side 1 Contact Resistance

≤ 10 mOhm

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Current Rating

8 A

Voltage Rating

600 V

Side 1 Type of Contact/Gender

Socket

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Coupling nut material

Aluminum (Al), Anodized Black

Housing Material

Thermoplastic polyurethane (TPU)

UL

UL 2238 in preparation

Customer

Catalog Product

Update and Revision

Revision Number: 0.8 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.8 Revision Date: 02-20-2026