Product Number: RK 120M-724

Obsolete | Replaced by: RK 120M-S4678

Single-Ended Cordset | 1-1/8" - Female Straight | #Contacts: 12 | 600 V / 5 A | Cable: PVC Yellow; 12x16 AWG; US | UL 2238; cURus

  • Availability:
    Global
  • Status:
    Discontinued
RK 120M-724
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12
orange blue white/black red/black green/black orange/black blue/black black/white green red white black

Product Family

Power Connector

Side 1 Product Sub Family

1-1/8" (9, 10 ,12, 19 contacts)

Connector Type

Cordset, single ended

Connector Sub Type

Single-ended; Female Cordset

Side 1 Type of Contact/Gender

Socket Contact / Female

Connector Design

1-1/8" | Female | 12 Pole | 0°

Number of Pins

12

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Female Thread (coupling nut)

Replaced by

PF_RK 120M-S4678

Voltage Rating

600 V

Rated Voltage (UL)

600 V

Operating Voltage

540 V AC/DC

Current Rating

5 A

Rated Current (UL)*

Power 5 A | Signal 5 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Housing Color

Yellow

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized; Black

Fastening Torque (Attachment)

1-1/8" | 70 Ncm, hand-tight

Mating Connectors / Fitting to

RSF 120M-624

Accessories to Order Separately

500000358 - RS-TU thread adaptor

Cable Number

724

Conductor Size

16 AWG

Number of Wires

12

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 mio

Conductor Material

Cu

Cable Jacket Material

Polyvinyl Chloride (PVC)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 17.53 mm [ 0.690" ]

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 3.05 mm [ 0.120" ]

Ambient Temperature (Fixed Installation)

- 40 °C to + 105 °C

Ambient Temperature (Flex Installation)

- 5 °C to + 105 °C

UL Cable Type

UL: SEOOW; CSA: STOOW

Flammability Class (Cable Jacket)

FT1, VW-1

Cable Characteristics

Flexibility: Good | Abrasion Resistance: Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and many solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact; tear; and flex) | Environmental Suitability: indoor / controlled environments

UL-File

E315587

UL

UL 2238; cURus

REACH

Compliant

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Yes

UV Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked


Part Numbers

Item # Item Description Cable Length
500002922 DISCONTINUED 3 ft
500002602 DISCONTINUED 6 ft
500002599 DISCONTINUED 12 ft
500002788 DISCONTINUED 15 ft
500002600 DISCONTINUED 20 ft
500003069 DISCONTINUED 24 ft
500002601 DISCONTINUED 30 ft
500003323 DISCONTINUED 65 ft
500002998 DISCONTINUED 100 ft