Product Number: RS 120M-776

1-1/8" - Male 0° | #Contacts: 12 | 600 V | Cable TPE YE, 18 AWG, NUMERIC | cURus

1-1/8" Molded Cordset Male Straight | #Contacts: 12 | 600 V / 5 A | Cable TPE Yellow, 12x18 AWG, NUMERIC | cURus 2238

  • Availability:
    Global
  • Status:
    Active
RS 120M-776
  • Where to buy

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

1-1/8" (9, 10, 12, 19 contacts)

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

1-1/8" | Male | 12 Pole | 0°

Number of Pins

12

Shielding Type

Unshielded

Attachment Type

Round Coupling Screw

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Gold over Silver (Au / Ag)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Attachment Material

Aluminum (Al), Anodized Black

Conductor Material

Cu

Cable Characteristics

See downloads tab for details

RoHS Compliant

Yes

Note Derating

* Notice derating

Note Derating

* Notice derating