Product Number: RS 901M-823

1-1/8" - Male 0° | #Contacts: 9 | 600 V | Cable: Yellow (TPE); 16 AWG; US | cURus

Single-Ended Cordset | 1-1/8" - Male Straight | #Contacts: 9 | 600 V / 7 A | Cable: TPE Yellow; 9x16 AWG; US | UL 2238; cURus

  • Availability:
    Global
  • Status:
    Active
RS 901M-823
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9
orange blue red/black green/black white red green white/black black

Product Family

Power Connector

Side 1 Product Sub Family

1-1/8" (9, 10 ,12, 19 contacts)

Connector Type

Cordset, single ended

Connector Sub Type

Single-ended; Male Cordset w/ Female Threaded Nut

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

1-1/8" | Male | 9 Pole | 0°

Number of Pins

9

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Female Thread (coupling nut)

Replacement for

PF_RS 901M-623

Voltage Rating

600 V

Rated Voltage (UL)

600 V

Operating Voltage

540 V AC/DC

Current Rating

7 A

Rated Current (UL)*

Power 7 A | Signal 7 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Housing Color

Yellow

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized; Black

Fastening Torque (Attachment)

1-1/8" | 70 Ncm, hand-tight

Mating Connectors / Fitting to

RKF 901M-623

Accessories to Order Separately

500000358 - RS-TU thread adaptor

Cable Number

823

Conductor Size

16 AWG

Number of Wires

9

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 mio

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomers (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 11.68 mm [ 0.460" ]

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 2.56 mm [ 0.101" ]

Ambient Temperature (Fixed Installation)

- 30 °C to + 90 °C

Ambient Temperature (Flex Installation)

+ 5 °C to + 90 °C

UL Cable Type

UL: NEC Type TC-ER (UL 1277)

Flammability Class (Cable Jacket)

UL 1685, CSA FT4, IEEC 1202

Cable Characteristics

Flexibility: Good | Abrasion Resistance: Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and many solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact; tear; and flex) | Environmental Suitability: indoor / controlled environments

UL-File

E315587

UL

UL 2238; cURus

REACH

Compliant

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Yes

UV Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked


Part Numbers

Item # Item Description Cable Length
540001870 RS 901M-823/2M 2 m
540001871 RS 901M-823/4M 4 m
540001872 RS 901M-823/5M 5 m
540001873 RS 901M-823/6M 6 m
540001875 RS 901M-823/10M 10 m