Product Number: RSRK 1201M-S4678
1-1/8" - Male 0° | #Contacts: 12 | 1-1/8" - Female 0° | #Contacts: 12 | 600 V | Cable (TPE) YE, 16 AWG, US | cURus
Double-Ended Cordset | 1-1/8" - Male Straight | #Contacts: 12 | 1-1/8" - Female Straight | #Contacts: 12 | 600 V / 5 A | Cable: TPE Yellow; 12x16 AWG; US | UL 2238; cURus"
-
Availability:
Global
-
Status:
Active
- Specifications
- Part Numbers
- Resources
- Where to buy
Specifications
Face View Side 1
|
Product Family |
Power Connector |
|---|---|
|
Connector Type |
Cordset, double ended |
|
Connector Sub Type |
Doubled-ended; Male-Female Cordset (Male w/ Female Threaded Nut) |
|
Replacement for |
PF_RSRK 1201M-724 |
|
Voltage Rating |
600 V |
|
Rated Voltage (UL) |
600 V |
|
Operating Voltage |
540 V AC/DC |
|
Current Rating |
5 A |
|
Rated Current (UL)* |
Power 5 A | Signal 5 A |
Technical Data Side 1
|
Side 1 Product Sub Family |
1-1/8" (9, 10 ,12, 19 contacts) |
|---|---|
|
Side 1 Type of Contact/Gender |
Pin Contact / Male |
|
Connector Design |
1-1/8" | Male | 12 Pole | 0° |
|
Attachment Type |
Female Thread (coupling nut) |
|
Number of Pins |
12 |
|
Coding, Side 1 |
A |
|
Side 1 Contact Resistance |
≤ 10 mOhm |
|
Insulation Resistance |
˃ 10^9 Ohm |
|
Mating Cycles |
≤ 100 |
|
Ambient Temperature (Operation)* |
- 40 °C to + 90 °C |
|
Protection Degree / IP Rating** |
IP65, IP67 |
|
Side 1 Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Contact Base Material |
Brass (CuZn) |
|
Side 1 Contact Plating |
Copper-Silver-Gold-Alloy (Cu/Ag/Au) |
|
Contact Bearer Color |
Yellow |
|
Flammability Class (Contact Bearer) |
UL 94 HB |
|
Molded Body Material |
Thermoplastic polyurethane (TPU) |
|
Molded Body Color |
Yellow |
|
Flammability Class (Molded Body) |
UL 94 HB |
|
Housing Color |
Yellow |
|
Attachment Material |
Aluminum (Al) |
|
Attachment Plating |
Anodized; Black |
|
Fastening Torque (Attachment) |
1-1/8" | 70 Ncm, hand-tight |
|
Mating Connectors / Fitting to |
RSF 120M-624; RKF 1201M-624 |
|
Accessories to Order Separately |
500000358 - RS-TU thread adaptor |
Cable Data
|
Cable Number |
S4678 |
|---|---|
|
Conductor Size |
16 AWG |
|
Number of Wires |
12 |
|
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
|
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
|
Cycles (Bending) |
˃ 5 mio |
|
Conductor Material |
Cu |
|
Cable Jacket Material |
Thermoplastic Elastomers (TPE) |
|
Cable Jacket Color |
Yellow |
|
Cable Diameter D |
Ø 13.21 mm [ 0.520" ] |
|
Wire Insulation Material |
Polyvinyl Chloride (PVC) |
|
Insulated Wire Diameter |
Ø 2.56 mm [ 0.101" ] |
|
Ambient Temperature (Fixed Installation) |
- 30 °C to + 90 °C |
|
Ambient Temperature (Flex Installation) |
+ 5 °C to + 90 °C |
|
UL Cable Type |
UL: NEC Type TC-ER (UL 1277) |
|
Flammability Class (Cable Jacket) |
UL 1685, CSA FT4, IEEC 1202 |
|
Cable Characteristics |
Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: outdoor, oily, wet, or rough environments |
Technical Data Side 2
|
Side 2 Product Sub Family |
1-1/8" (9, 10 ,12, 19 contacts) |
|---|---|
|
Side 2 Type of Contact/Gender |
Socket Contact / Female |
|
Connector Design, Side 2 |
1-1/8" | Female | 12 Pole | 0° |
|
Attachment Type, Side 2 |
Female Thread (coupling nut) |
|
Number of Pins, Side 2 |
12 |
|
Coding, Side 2 |
A |
|
Contact Resistance, Side 2 |
≤ 10 mOhm |
|
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
|
Mating Cycles, Side 2 |
≤ 100 |
|
Ambient Temperature (Operation), Side 2* |
- 40 °C to + 90 °C |
|
Protection Degree / IP Rating, Side 2** |
IP65, IP67 |
|
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Contact Base Material, Side 2 |
Brass (CuZn) |
|
Contact Plating, Side 2 |
Copper-Silver-Gold-Alloy (Cu/Ag/Au) |
|
Contact Bearer Material, Side 2 |
Thermoplastic polyurethane (TPU) |
|
Contact Bearer Color, Side 2 |
Yellow |
|
Flammability Class (Contact Bearer), Side 2 |
UL 94 HB |
|
Molded Body Material, Side 2 |
Thermoplastic polyurethane (TPU) |
|
Molded Body Color, Side 2 |
Yellow |
|
Flammability Class (Molded Body), Side 2 |
UL 94 HB |
|
Housing Color, Side 2 |
Yellow |
|
Attachment Material, Side 2 |
Aluminum (Al) |
|
Attachment Plating, Side 2 |
Anodized; Black |
|
Fastening Torque (Attachment), Side 2 |
1-1/8" | 70 Ncm, hand-tight |
|
Note, Side 2 |
Do not disconnect under load |
Approvals
|
UL-File |
E315587 |
|---|---|
|
UL |
UL 2238; cURus |
Safety & Environmental Compliance
|
REACH |
Compliant |
|---|---|
|
RoHS Compliant |
Yes |
Resistances
|
Halogenfree |
No |
|---|---|
|
Oil Resistance |
Yes |
Notes
|
Protection Degree / IP Rating Note |
IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
|---|---|
|
Note Derating |
* Notice derating |
Information
|
Protection Degree / IP Rating Note |
IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
|---|---|
|
Note Derating |
* Notice derating |
Part Numbers
| Item # | Item Description | Cable Length |
|---|---|---|
| 540002711 | RSRK 1201M-S4678/2M | 2 m |
| 540003036 | RSRK 1201M-S4678/3M | 3 m |
| 540002708 | RSRK 1201M-S4678/4M | 4 m |
| 500004488 | RSRK 1201M-S4678/5M | 5 m |
| 540002709 | RSRK 1201M-S4678/6M | 6 m |
| 500004678 | RSRK 1201M-S4678/7M | 7 m |
| 540002710 | RSRK 1201M-S4678/10M | 10 m |
| 500004819 | RSRK 1201M-S4678/25M | 25 m |
| 500004089 | RSRK 1201M-S4678/30M | 30 m |
Resources
Inventory detail for RSRK 1201M-S4678 is currently unavailable. Find a distributor or call 800.Belden1 for futher assistance.